Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Inside Height | Inside Diameter | View | |
---|---|---|---|---|---|---|
60.2542 RM - 66.7636 RM | Request the lead time here |
Yellow
|
3.937 in
100.0 mm
|
10.748 in
273.0 mm
|
||
56.9008 RM - 63.0484 RM | Request the lead time here |
Yellow
|
2.953 in
75.0 mm
|
13.15 in
334.0 mm
|
||
16.6022 RM - 18.3953 RM | 175 In stock |
Yellow
|
1.693 in
43.0 mm
|
4.134 in
105.0 mm
|
||
32714 | 26.7872 RM - 29.6811 RM | 475 In stock |
Yellow
|
3.937 in
100.0 mm
|
6.134 in
155.8 mm
|
|
16.939 RM - 18.7695 RM | 275 In stock |
Yellow
|
3.622 in
92.0 mm
|
2.953 in
75.0 mm
|
||
37.3031 RM - 41.3335 RM | 1 In stock |
Yellow
|
1.969 in
50.0 mm
|
8.268 in
210.0 mm
|
||
17.8554 RM - 19.7845 RM | 7794 In stock |
Yellow
|
1.772 in
45.0 mm
|
5 in
127.0 mm
|
||
33.7326 RM - 37.3761 RM | 69 In stock |
Yellow
|
3.937 in
100.0 mm
|
7.283 in
185.0 mm
|
||
18.2266 RM - 20.1954 RM | 58 In stock |
Yellow
|
0.787 in
20.0 mm
|
5.709 in
145.0 mm
|
||
16.1329 RM - 17.8752 RM | 1000 In stock |
Yellow
|
3.937 in
100.0 mm
|
2.374 in
60.3 mm
|
||
81.1973 RM - 89.9686 RM | 155 In stock |
Yellow
|
3.346 in
85.0 mm
|
16 in
406.4 mm
|
||
65.6604 RM - 72.7541 RM | 57 In stock |
Yellow
|
2.953 in
75.0 mm
|
13.307 in
338.0 mm
|
||
64.0155 RM - 70.9312 RM | Request the lead time here |
Yellow
|
3.937 in
100.0 mm
|
14 in
355.6 mm
|
||
15.7815 RM - 17.4859 RM | 122 In stock |
Yellow
|
2.047 in
52.0 mm
|
4.437 in
112.7 mm
|
||
20.0168 RM - 22.1794 RM | 92 In stock |
Yellow
|
0.787 in
20.0 mm
|
5.827 in
148.0 mm
|
||
31.7889 RM - 35.2234 RM | 62 In stock |
Yellow
|
2.913 in
74.0 mm
|
6.961 in
176.8 mm
|
||
15.6081 RM - 17.2944 RM | 1789 In stock |
Yellow
|
3.937 in
100.0 mm
|
4 in
101.6 mm
|
||
32.3031 RM - 35.7937 RM | 1013 In stock |
Yellow
|
3.937 in
100.0 mm
|
6.626 in
168.3 mm
|
||
13.4432 RM - 14.8954 RM | 141 In stock |
Yellow
|
1.693 in
43.0 mm
|
3.622 in
92.0 mm
|
||
12.7585 RM - 14.1366 RM | 49 In stock |
Yellow
|
1.575 in
40.0 mm
|
3.248 in
82.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue