A choice of single or dual flipper gaskets. The single flipper is made from EDPM material, whereas the dual flippers have hard rubber carrier to improve grip to a panel and a softer rubber to aid compression. Both profiles are flexible and can be pressed on by hand, making them a quick and easy solution. Black finish and has a steel spring core. Supplied in 20.0 metre rolls.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Clamp Width | Overall Width | Type | Overall Height | View | |
---|---|---|---|---|---|---|---|
1,164.2696 RM - 1,290.0494 RM | Request the lead time here |
|
1.083 in
27.5 mm
|
5
|
0.634 in
16.1 mm
|
||
3 In stock |
|
0.425 in
10.8 mm
|
5
|
2.024 in
51.4 mm
|
|||
490761 | 548.877 RM - 608.1734 RM | 3 In stock |
|
0.827 in
21.0 mm
|
2
|
0.539 in
13.7 mm
|
|
2 In stock |
|
0.142 in
3.6 mm
|
2
|
0.933 in
23.7 mm
|
|||
490757 | 7 In stock |
|
0.382 in
9.7 mm
|
4
|
1.614 in
41.0 mm
|
||
Request the lead time here |
|
0.118 in
3.0 mm
|
1
|
1.075 in
27.3 mm
|
|||
584.3257 RM - 647.4517 RM | 115 In stock |
|
0.386 in
9.8 mm
|
1
|
0.969 in
24.6 mm
|
||
924.094 RM - 1,023.9271 RM | 5 In stock |
|
0.902 in
22.9 mm
|
3
|
0.539 in
13.7 mm
|
||
Request the lead time here |
|
0.287 in
7.3 mm
|
6
|
1.406 in
35.7 mm
|
|||
Request the lead time here |
|
0.343 in
8.7 mm
|
3
|
1.299 in
33.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue