These Fluid Absorption Plugs are meant to reduce fluid excess residue by absorbing and holding fluids, preventing leak damage and contamination from entering the application, such as water, oil, substances with intrinsic chemical resistance, and fuel.
They are safer, simpler, and cleaner than traditional plugs since they leave no residue in the thread or hole. They are appropriate for metric and imperial threads and simple boreholes.
Its unique design enables rapid and easy installation and removal, saving money and time. Used in industries such as automotive, chemical, and environmental. They are commonly used in areas where the potential for fluid leaks or spills exists, such as around machinery, storage tanks, or transportation containers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Flange Diameter | Fitting Height | Fitting Diameter | View | |
---|---|---|---|---|---|---|
4.1005 RM - 4.5435 RM | 201 In stock |
0.787 in
20.0 mm
|
|
0.728 in
18.5 mm
|
||
3.11 RM - 3.4462 RM | 15 In stock |
0.571 in
14.5 mm
|
|
0.455 in
11.55 mm
|
||
3.7153 RM - 4.1168 RM | 20 In stock |
0.787 in
20.0 mm
|
|
0.709 in
18.0 mm
|
||
4.2114 RM - 4.6667 RM | 1920 In stock |
0.906 in
23.0 mm
|
|
0.819 in
20.8 mm
|
||
1342613 | 3.0551 RM - 3.3849 RM | 10290 In stock |
0.492 in
12.5 mm
|
|
0.413 in
10.5 mm
|
|
4.6013 RM - 5.0986 RM | 40048 In stock |
1.063 in
27.0 mm
|
|
0.969 in
24.6 mm
|
||
3.3259 RM - 3.6855 RM | 20 In stock |
0.571 in
14.5 mm
|
|
0.492 in
12.5 mm
|
||
3.243 RM - 3.5933 RM | 920 In stock |
0.669 in
17.0 mm
|
|
0.571 in
14.5 mm
|
||
3.7094 RM - 4.1098 RM | 20 In stock |
0.669 in
17.0 mm
|
|
0.598 in
15.2 mm
|
||
2.9559 RM - 3.2751 RM | 2916 In stock |
0.413 in
10.5 mm
|
|
0.335 in
8.5 mm
|
||
3.5419 RM - 3.9242 RM | 20 In stock |
0.571 in
14.5 mm
|
|
0.492 in
12.5 mm
|
||
3.8834 RM - 4.303 RM | Request the lead time here |
0.748 in
19.0 mm
|
|
0.669 in
17.0 mm
|
||
9.4746 RM - 10.4984 RM | 4812 In stock |
1.299 in
33.0 mm
|
|
1.201 in
30.5 mm
|
||
3.7106 RM - 4.1116 RM | 103197 In stock |
0.669 in
17.0 mm
|
|
0.571 in
14.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue