Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Colour | View | |
|---|---|---|---|---|---|---|
| 4.9276 RM - 5.4599 RM | 2167 In stock |
1.102 in
28.0 mm
|
M8
|
Black
|
||
| KTSR-23M06M30 | 5.3461 RM - 5.9234 RM | 25288 In stock |
0.906 in
23.0 mm
|
M6
|
Black
|
|
| 2.7358 RM - 3.0312 RM | 94042 In stock |
0.591 in
15.0 mm
|
M4
|
Black
|
||
| 5.0934 RM - 5.6438 RM | 46416 In stock |
0.906 in
23.0 mm
|
M6
|
Black
|
||
| 5.5959 RM - 6.2006 RM | 4444 In stock |
1.102 in
28.0 mm
|
M8
|
Black
|
||
| 4.6684 RM - 5.1727 RM | 147128 In stock |
0.906 in
23.0 mm
|
M5
|
Black
|
||
| 5.4272 RM - 6.0139 RM | 100289 In stock |
1.102 in
28.0 mm
|
M8
|
Black
|
||
| 4.7706 RM - 5.286 RM | 241792 In stock |
0.906 in
23.0 mm
|
M6
|
Black
|
||
| 4.7928 RM - 5.3105 RM | 68537 In stock |
0.906 in
23.0 mm
|
M5
|
Black
|
||
| 466349 | 2.0686 RM - 4.0112 RM | Request the lead time here |
0.866 in
22.0 mm
|
M8
|
Black
|
|
| 4.7928 RM - 5.3105 RM | 155722 In stock |
0.906 in
23.0 mm
|
M6
|
Black
|
||
| 2.6949 RM - 2.9862 RM | 110989 In stock |
0.591 in
15.0 mm
|
M4
|
Black
|
||
| 5.1961 RM - 5.7576 RM | 21659 In stock |
0.906 in
23.0 mm
|
M6
|
Black
|
||
| 4.6019 RM - 5.0992 RM | 64379 In stock |
0.906 in
23.0 mm
|
M5
|
Black
|
||
| 2.8018 RM - 3.1047 RM | 57960 In stock |
0.591 in
15.0 mm
|
M4
|
Black
|
||
| 1.7581 RM - 3.4094 RM | 35 In stock |
0.866 in
22.0 mm
|
M6