Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Colour | View | |
|---|---|---|---|---|---|---|
| 25.3443 RM - 28.083 RM | 4324 In stock |
1.22 in
31.0 mm
|
M6
|
Black
|
||
| 32.1549 RM - 35.6285 RM | 2907 In stock |
1.555 in
39.5 mm
|
M8
|
Black
|
||
| 30.5007 RM - 33.7962 RM | 1122 In stock |
1.22 in
31.0 mm
|
M6
|
Black
|
||
| 38.2394 RM - 42.3702 RM | 655 In stock |
1.969 in
50.0 mm
|
M8
|
Black
|
||
| 30.0284 RM - 33.2721 RM | 356 In stock |
1.22 in
31.0 mm
|
M6
|
Black
|
||
| 18.7245 RM - 19.7104 RM | 57 In stock |
0.984 in
25.0 mm
|
M8
|
Black
|
||
| 20.6175 RM - 22.8449 RM | Request the lead time here |
1.22 in
31.0 mm
|
M5
|
Black
|
||
| 37.2949 RM - 41.3236 RM | 170 In stock |
1.969 in
50.0 mm
|
M8
|
Black
|
||
| 17.2302 RM - 18.1367 RM | 2159 In stock |
0.787 in
20.0 mm
|
M6
|
Black
|
||
| 19.7221 RM - 20.7593 RM | 39 In stock |
1.26 in
32.0 mm
|
M10
|
Black
|
||
| 30.9962 RM - 34.3443 RM | Request the lead time here |
1.555 in
39.5 mm
|
M6
|
Black
|
||
| 17.7281 RM - 18.6609 RM | Request the lead time here |
0.787 in
20.0 mm
|
M6
|
Black
|
||
| 15.2363 RM - 16.0383 RM | 9296 In stock |
0.63 in
16.0 mm
|
M5
|
Black
|
||
| 19.2236 RM - 20.2351 RM | 47 In stock |
1.26 in
32.0 mm
|
M8
|
Black
|
||
| 21.0926 RM - 23.3713 RM | 1150 In stock |
1.22 in
31.0 mm
|
M5
|
Black
|
||
| 20.22 RM - 21.284 RM | 75 In stock |
1.26 in
32.0 mm
|
M10
|
Black
|
||
| 27.5956 RM - 30.5771 RM | 163 In stock |
1.22 in
31.0 mm
|
M6
|
Black
|
||
| 63.2772 RM - 66.6078 RM | Request the lead time here |
1.732 in
44.0 mm
|
M6
|
Black
|
||
| 75.1193 RM - 79.0721 RM | Request the lead time here |
2.126 in
54.0 mm
|
M8
|
Black
|
||
| 15.7354 RM - 16.5631 RM | 14 In stock |
0.63 in
16.0 mm
|
M5
|
Black
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue