Menu Search

Folding Lid Stays

In stock

These Folding Lid Stays, also known as Telescopic Stays, are used in various applications to support and control the movement of lids on cabinets, chests, or storage boxes. These lids provide stability, safety, and convenience by firmly holding lids in up to ten different positions.

It is an excellent, low-cost alternative to a gas strut when positional control is required, and the mass of the item to be held is modest, as it can sustain up to 135 kg. Ideal for various applications in which weight must be maintained or supported at varying angles.

It is simple to install and requires little upkeep. It works by extending the arm until it locks into the desired position. Close by either fully extending the stay before returning it to the closed position (basic models) or slightly extending and closing (reversible model). All of this has a lifespan of 20,000 locks. Commonly used for applications such as electrical boxes, machinery covers, cabinets or furniture.

  • Material: Zinc Alloy, Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Overall Length Material View
81.0199 RM - 89.7725 RM 50 In stock
292.0 mm
Stainless Steel
07940202001E 91.952 RM - 101.886 RM 10 In stock
202.0 mm
Stainless Steel
88.5963 RM - 98.1678 RM Request the lead time here
135.0 mm
Stainless Steel
88.5963 RM - 98.1678 RM 92 In stock
135.0 mm
Stainless Steel
28.1863 RM - 31.2315 RM 60 In stock
135.0 mm
Zinc Plated Steel
30.6372 RM - 33.9474 RM 3560 In stock
292.0 mm
Zinc Plated Steel
30.6372 RM - 33.9474 RM 4176 In stock
292.0 mm
Zinc Plated Steel
96.6508 RM - 107.0926 RM 50 In stock
292.0 mm
Stainless Steel
29.4138 RM - 32.5915 RM 92 In stock
202.0 mm
Zinc Plated Steel
28.1863 RM - 31.2315 RM 136 In stock
135.0 mm
Zinc Plated Steel
29.4138 RM - 32.5915 RM 176 In stock
202.0 mm
Zinc Plated Steel
91.952 RM - 101.886 RM 60 In stock
202.0 mm
Stainless Steel
Lid Stay - Right Handed; 292.0 mm; 2.5 mm; Stainless Steel

07940292001E

Price Range
89.7725 RM - 81.0199 RM

Stock Levels
50 In stock
Attributes
  • Overall Length
    292.0 mm
  • Full Material
    Stainless Steel
  • Action Type
    Folding
  • Body Material
    Stainless Steel
  • Colour
    Natural
Lid Stay - Right Handed; 202.0 mm; 2.5 mm; Stainless Steel

07940202001E

Price Range
101.886 RM - 91.952 RM

Stock Levels
10 In stock
Attributes
  • Overall Length
    202.0 mm
  • Full Material
    Stainless Steel
  • Action Type
    Folding
  • Body Material
    Stainless Steel
  • Colour
    Natural
Lid Stay - Left Handed; 135.0 mm; 2.5 mm; Stainless Steel

07940135002E

Price Range
98.1678 RM - 88.5963 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    135.0 mm
  • Full Material
    Stainless Steel
  • Action Type
    Folding
  • Body Material
    Stainless Steel
  • Colour
    Natural
Lid Stay - Right Handed; 135.0 mm; 2.5 mm; Stainless Steel

07940135001E

Price Range
98.1678 RM - 88.5963 RM

Stock Levels
92 In stock
Attributes
  • Overall Length
    135.0 mm
  • Full Material
    Stainless Steel
  • Action Type
    Folding
  • Body Material
    Stainless Steel
  • Colour
    Natural
Lid Stay - Right Handed; 135.0 mm; 2.5 mm; Zinc Plated Steel

07963135001E

Price Range
31.2315 RM - 28.1863 RM

Stock Levels
60 In stock
Attributes
  • Overall Length
    135.0 mm
  • Full Material
    Zinc Plated Steel
  • Action Type
    Folding
  • Body Material
    Zinc Plated Steel
  • Colour
    Natural
Lid Stay - Left Handed; 292.0 mm; 2.5 mm; Zinc Plated Steel

07963292002E

Price Range
33.9474 RM - 30.6372 RM

Stock Levels
3560 In stock
Attributes
  • Overall Length
    292.0 mm
  • Full Material
    Zinc Plated Steel
  • Action Type
    Folding
  • Body Material
    Zinc Plated Steel
  • Colour
    Natural
Lid Stay - Right Handed; 292.0 mm; 2.5 mm; Zinc Plated Steel

07963292001E

Price Range
33.9474 RM - 30.6372 RM

Stock Levels
4176 In stock
Attributes
  • Overall Length
    292.0 mm
  • Full Material
    Zinc Plated Steel
  • Action Type
    Folding
  • Body Material
    Zinc Plated Steel
  • Colour
    Natural
Lid Stay - Left Handed; 292.0 mm; 2.5 mm; Stainless Steel

07940292002E

Price Range
107.0926 RM - 96.6508 RM

Stock Levels
50 In stock
Attributes
  • Overall Length
    292.0 mm
  • Full Material
    Stainless Steel
  • Action Type
    Folding
  • Body Material
    Stainless Steel
  • Colour
    Natural
Lid Stay - Right Handed; 202.0 mm; 2.5 mm; Zinc Plated Steel

07963202001E

Price Range
32.5915 RM - 29.4138 RM

Stock Levels
92 In stock
Attributes
  • Overall Length
    202.0 mm
  • Full Material
    Zinc Plated Steel
  • Action Type
    Folding
  • Body Material
    Zinc Plated Steel
  • Colour
    Natural
Lid Stay - Left Handed; 135.0 mm; 2.5 mm; Zinc Plated Steel

07963135002E

Price Range
31.2315 RM - 28.1863 RM

Stock Levels
136 In stock
Attributes
  • Overall Length
    135.0 mm
  • Full Material
    Zinc Plated Steel
  • Action Type
    Folding
  • Body Material
    Zinc Plated Steel
  • Colour
    Natural
Lid Stay - Left Handed; 202.0 mm; 2.5 mm; Zinc Plated Steel

07963202002E

Price Range
32.5915 RM - 29.4138 RM

Stock Levels
176 In stock
Attributes
  • Overall Length
    202.0 mm
  • Full Material
    Zinc Plated Steel
  • Action Type
    Folding
  • Body Material
    Zinc Plated Steel
  • Colour
    Natural
Lid Stay - Left Handed; 202.0 mm; 2.5 mm; Stainless Steel

07940202002E

Price Range
101.886 RM - 91.952 RM

Stock Levels
60 In stock
Attributes
  • Overall Length
    202.0 mm
  • Full Material
    Stainless Steel
  • Action Type
    Folding
  • Body Material
    Stainless Steel
  • Colour
    Natural