Menu Search

Furniture Locks - Heavy Duty Cabinet Lock

In stock

These Furniture Locks are used to secure furniture doors and drawers; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the furniture's surface, resulting in a smooth and seamless look.

It offers security and prevents unauthorised access to furniture contents. These locks are usually actuated with a key or a combination, guaranteeing that only approved people may open the doors or drawers. The flush mount design prevents the locks from protruding from the furniture surface, preserving the piece's aesthetic integrity.

It is easy to install and can be adapted to existing furniture, making it a convenient and effective way to secure doors and drawers. They are typically found in cabinets, cupboards, and other pieces of furniture that require a clean and discrete locking mechanism.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Barrel Depth Shape Material Key Type View
50.2735 RM - 55.7048 RM 18 In stock
18.5 mm
Round
Die Cast Zinc Alloy
Keyless
84.9208 RM - 89.3907 RM Request the lead time here
Rectangular
Zinc Alloy
Keyless
17.4841 RM - 18.4041 RM Request the lead time here
Rectangular
Zinc Alloy
Keyless
Furniture Lock - Die Cast Zinc Alloy ; Keyless ; Barrel Depth:18.5 mm | 0.728 in ; Panel Thickness Range 1.0 - 6.0 mm | 0.039 - 0.236 in

0132111170E

Price Range
55.7048 RM - 50.2735 RM

Stock Levels
18 In stock
Attributes
  • Barrel Depth
    18.5 mm
  • Barrel Diameter
    80.0 mm
  • Panel Thickness Range
    1.0 - 6.0 mm
  • Application(s)
    Cabinet
  • Key Type
    Keyless
Furniture Lock - Zinc Alloy ; Keyless ; Barrel Depth:29.0 mm | 1.142 in ; Panel Thickness Range 1.0 - 3.0 mm | 0.039 - 0.118 in

20029296

Price Range
89.3907 RM - 84.9208 RM

Stock Levels
Request the lead time here
Attributes
  • Base Length
    111.0 mm
  • Application(s)
    Cabinet
  • Key Type
    Keyless
  • Shape
    Rectangular
  • Full Material
    Die Cast Zinc Alloy
Furniture Lock - Zinc Alloy ; Keyless ; Barrel Depth:9.5 mm | 0.374 in ; Panel Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in

20029319

Price Range
18.4041 RM - 17.4841 RM

Stock Levels
Request the lead time here
Attributes
  • Base Length
    57.0 mm
  • Application(s)
    Cabinet
  • Key Type
    Keyless
  • Shape
    Rectangular
  • Full Material
    Die Cast Zinc Alloy