Menu Search

Furniture Locks - Heavy Duty Cabinet Lock

In stock

These Furniture Locks are used to secure furniture doors and drawers; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the furniture's surface, resulting in a smooth and seamless look.

It offers security and prevents unauthorised access to furniture contents. These locks are usually actuated with a key or a combination, guaranteeing that only approved people may open the doors or drawers. The flush mount design prevents the locks from protruding from the furniture surface, preserving the piece's aesthetic integrity.

It is easy to install and can be adapted to existing furniture, making it a convenient and effective way to secure doors and drawers. They are typically found in cabinets, cupboards, and other pieces of furniture that require a clean and discrete locking mechanism.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Barrel Depth Shape Material Key Type View
11.7365 RM - 12.354 RM Request the lead time here
Round
Acetal
Keyed
17.3797 RM - 18.2937 RM Request the lead time here
Round
Acetal
Keyed
Furniture Lock - Acetal ; Keyed ; Barrel Depth:33.5 mm | 1.319 in ; Panel Thickness Range 1.0 - 6.0 mm | 0.039 - 0.236 in

20029272

Price Range
12.354 RM - 11.7365 RM

Stock Levels
Request the lead time here
Attributes
  • Barrel Diameter
    61.5 mm
  • Application(s)
    Cabinet
  • Key Type
    Keyed
  • Shape
    Round
  • Full Material
    Acetal
Furniture Lock - Acetal ; Keyed ; Barrel Depth:33.5 mm | 1.319 in ; Panel Thickness Range 1.0 - 6.0 mm | 0.039 - 0.236 in

20029265

Price Range
18.2937 RM - 17.3797 RM

Stock Levels
Request the lead time here
Attributes
  • Barrel Diameter
    61.5 mm
  • Application(s)
    Cabinet
  • Key Type
    Keyed
  • Shape
    Round
  • Full Material
    Acetal