These Furniture Locks are used to secure furniture doors and drawers; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the furniture's surface, resulting in a smooth and seamless look.
It offers security and prevents unauthorised access to furniture contents. These locks are usually actuated with a key or a combination, guaranteeing that only approved people may open the doors or drawers. The flush mount design prevents the locks from protruding from the furniture surface, preserving the piece's aesthetic integrity.
It is easy to install and can be adapted to existing furniture, making it a convenient and effective way to secure doors and drawers. They are typically found in cabinets, cupboards, and other pieces of furniture that require a clean and discrete locking mechanism.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Barrel Depth | Shape | Material | Key Type | View | |
---|---|---|---|---|---|---|---|
50.3202 RM - 50.3202 RM | Request the lead time here |
|
|
Zinc Alloy
|
Slot Insert
|
||
112.8747 RM - 112.8747 RM | Request the lead time here |
1.76 in
44.7 mm
|
Round
|
Zinc Alloy
|
Padlock Key
|
||
89.9954 RM - 89.9954 RM | Request the lead time here |
|
Rectangular
|
|
Keyed
|
||
99.9773 RM - 99.9773 RM | Request the lead time here |
2.618 in
66.5 mm
|
Rectangular
|
Zinc Alloy
|
Keyed
|
||
33.3707 RM - 35.1271 RM | Request the lead time here |
|
Rectangular
|
Steel
|
K0427 Key
|
||
38.5283 RM - 40.5555 RM | Request the lead time here |
|
Round
|
Zinc Alloy
|
Keyed
|
||
81.1845 RM - 85.4578 RM | Request the lead time here |
|
Rectangular
|
Steel
|
Keyed
|
||
19.2685 RM - 20.283 RM | Request the lead time here |
|
Rectangular
|
Zinc Alloy
|
Keyed
|
||
11.7365 RM - 12.354 RM | Request the lead time here |
|
Round
|
Acetal
|
Keyed
|
||
53.6706 RM - 56.4952 RM | Request the lead time here |
0.882 in
22.4 mm
|
Rectangular
|
Zinc Alloy
|
Keyed
|
||
17.3797 RM - 18.2937 RM | Request the lead time here |
|
Round
|
Acetal
|
Keyed
|
||
88.786 RM - 93.4591 RM | Request the lead time here |
|
Rectangular
|
Zinc Alloy
|
Keyed
|
||
33.5797 RM - 35.3465 RM | Request the lead time here |
|
Round
|
Zinc Alloy
|
Keyed
|
||
106.2626 RM - 106.2626 RM | Request the lead time here |
2.52 in
64.0 mm
|
Round
|
Zinc Alloy
|
Padlock Key
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue