Gas cylinder valve cap is designed to protect industrial and LPG gas cylinder valve threads when they are not used. It protects from the entry of moisture, dirt, dust or other contaminants. It is fitted with a vent flap to allow the safe release of gas following the accidental opening of the valve. It can differentiate full from empty cylinders.
They are simple to install and remove and provide an airtight seal to maintain the integrity of the gas in the cylinder. It is commonly used in laboratories, medical industry, and construction applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material | Nominal Diameter | Vent Flap | View | |
---|---|---|---|---|---|---|
2.594 RM - 2.8741 RM | 1049 In stock |
LDPE
|
|
With Vent Flap
|
||
110008 | 0.2405 RM - 0.2668 RM | 37540 In stock |
LDPE
|
|
With Vent Flap
|
|
10781 | 0.2364 RM - 0.2621 RM | 1046 In stock |
LDPE
|
|
No Vent Flap
|
|
1.0798 RM - 1.1966 RM | 17632 In stock |
LDPE
|
|
No Vent Flap
|
||
0.4921 RM - 0.5452 RM | 1487 In stock |
LDPE
|
|
With Vent Flap
|
||
0.8102 RM - 0.8977 RM | 1498 In stock |
HDPE
|
|
No Vent Flap
|
||
0.244 RM - 0.2703 RM | 29114 In stock |
LDPE
|
|
No Vent Flap
|
||
110588 | 2.7259 RM - 3.0201 RM | 129 In stock |
LDPE
|
|
With Vent Flap
|
|
10784 | 1.1318 RM - 1.2538 RM | 16595 In stock |
LDPE
|
|
No Vent Flap
|
|
0.8411 RM - 0.9316 RM | 41 In stock |
LDPE
|
|
With Vent Flap
|
||
0.8901 RM - 0.9859 RM | 48 In stock |
LDPE
|
|
No Vent Flap
|
||
0.2294 RM - 0.2539 RM | 136228 In stock |
LDPE
|
|
With Vent Flap
|
||
0.9269 RM - 1.0279 RM | 48 In stock |
HDPE
|
|
With Vent Flap
|
||
0.4973 RM - 0.551 RM | 19960 In stock |
LDPE
|
|
No Vent Flap
|
||
0.2411 RM - 0.2673 RM | 30443 In stock |
LDPE
|
|
No Vent Flap
|
||
0.9199 RM - 1.0191 RM | 667 In stock |
HDPE
|
|
With Vent Flap
|
||
0.2446 RM - 0.2708 RM | 677918 In stock |
LDPE
|
|
With Vent Flap
|
||
110589 | 0.8942 RM - 0.99 RM | 41 In stock |
HDPE
|
|
With Vent Flap
|
|
1.116 RM - 1.2369 RM | 7595 In stock |
LDPE
|
|
No Vent Flap
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue