Menu Search

Gasket Seal - Flipper

In stock

Dual Flipper Gasket has a flexible, clip-on profile that conveniently presses on by hand. This makes then quick and easy to use. The gasket provides sealing and edge protection to a range of applications across both the industrial and automotive industries.

Essentially used on metal sheet, they offer protection from vibrations, ingress of humidity and dirt. They also provide an additional seal to enclosures.

The gasket is dual material; a hard rubber carrier helps to improve grip to panel and a softer rubber aids compression.

  • Material: Ethylene-propylene Diene Monomer (EPDM)
  • Colour: Black
  • Supplied in 10 metre rolls

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Overall Width Overall Height Minimum Grip View
675.624 RM - 748.6139 RM 108 In stock
17.4 mm
26.9 mm
2.0 mm
9.749 RM - 9.749 RM Request the lead time here
20.34 mm
13.0 mm
1.0 mm
11.5759 RM - 11.5759 RM Request the lead time here
8.7 mm
33.5 mm
1.0 mm
11.3343 RM - 11.3343 RM Request the lead time here
8.7 mm
23.7 mm
1.0 mm
11.3343 RM - 11.3343 RM Request the lead time here
8.3 mm
20.0 mm
1.0 mm
5.2416 RM - 5.2416 RM Request the lead time here
10.0 mm
17.0 mm
9.3036 RM - 9.3036 RM Request the lead time here
7.6 mm
20.7 mm
Dual Flipper Edge Protector - EPDM ; ; Overall Height - 26.9 mm | 1.059 in

34009205001

Price Range
748.6139 RM - 675.624 RM

Stock Levels
108 In stock
Attributes
  • Colour
    Black
  • Overall Width
    17.4 mm
  • Roll Length
    20.0 m
  • Overall Height
    26.9 mm
  • Material
    EPDM
Sealing Gasket Flipper - Overall Height - 13.0 mm | 0.512 in Overall Width - 20.34 mm | 0.801 in; Black; EPDM

20036874

Price Range
9.749 RM - 9.749 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Width
    20.34 mm
  • Roll Length
    10.0 m
  • Overall Height
    13.0 mm
  • Material
    EPDM
Sealing Gasket Flipper - Overall Height - 33.5 mm | 1.319 in Overall Width - 8.7 mm | 0.343 in; Black; EPDM

20036928

Price Range
11.5759 RM - 11.5759 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Width
    8.7 mm
  • Roll Length
    10.0 m
  • Overall Height
    33.5 mm
  • Material
    EPDM
Sealing Gasket Flipper - Overall Height - 23.7 mm | 0.933 in Overall Width - 8.7 mm | 0.343 in; Black; EPDM

20036911

Price Range
11.3343 RM - 11.3343 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Width
    8.7 mm
  • Roll Length
    10.0 m
  • Overall Height
    23.7 mm
  • Material
    EPDM
Sealing Gasket Flipper - Overall Height - 20.0 mm | 0.787 in Overall Width - 8.3 mm | 0.327 in; Black; EPDM

20036904

Price Range
11.3343 RM - 11.3343 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Width
    8.3 mm
  • Roll Length
    10.0 m
  • Overall Height
    20.0 mm
  • Material
    EPDM
Sealing Gasket - Overall Height - 17.0 mm | 0.669 in Overall Width - 10.0 mm | 0.394 in; Black; EPDM

20037109

Price Range
5.2416 RM - 5.2416 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Width
    10.0 mm
  • Roll Length
    10.0 m
  • Overall Height
    17.0 mm
  • Material
    EPDM
Sealing Gasket Flipper - Overall Height - 20.7 mm | 0.815 in Overall Width - 7.6 mm | 0.299 in; Black; EPDM

20036614

Price Range
9.3036 RM - 9.3036 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Width
    7.6 mm
  • Roll Length
    10.0 m
  • Overall Height
    20.7 mm
  • Material
    EPDM