Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.
Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.
These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | End Flange | Colour | Material | Grip Type | Hole Diameter | Length | View | |
---|---|---|---|---|---|---|---|---|---|
1.6892 RM - 1.8719 RM | 2381 In stock |
No
|
Black
|
PVC
|
Without Finger Grip
|
0.874 in
22.2 mm
|
|
||
1.0238 RM - 1.1341 RM | 2169 In stock |
No
|
Black
|
PVC
|
Without Finger Grip
|
0.512 in
13.0 mm
|
|
||
2.05 RM - 2.2712 RM | 179 In stock |
No
|
Black
|
PVC
|
Without Finger Grip
|
1 in
25.4 mm
|
|
||
1.3373 RM - 1.482 RM | 1500 In stock |
No
|
Black
|
PVC
|
Without Finger Grip
|
0.626 in
15.9 mm
|
|
||
1.5567 RM - 1.7248 RM | 328 In stock |
No
|
Black
|
PVC
|
Without Finger Grip
|
0.752 in
19.1 mm
|
|
||
VGN07504500A | 3.0732 RM - 3.4053 RM | 200 In stock |
No
|
Black
|
PVC
|
Finger Grasp Grip
|
|
|
|
3.7497 RM - 4.1548 RM | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
0.880 in
22.4 mm
|
|
||
10126 | 4.7431 RM - 5.2556 RM | 286 In stock |
Yes
|
Black
|
PVC
|
With Finger Grip
|
1 in
25.4 mm
|
4.331 in
110.0 mm
|
|
4.8196 RM - 5.3403 RM | Request the lead time here |
No
|
Red
|
PVC
|
Tapered Grip
|
1.000 in
25.4 mm
|
|
||
4.334 RM - 4.8021 RM | 350 In stock |
No
|
Black
|
PVC
|
Finger Grasp Grip
|
|
|
||
5.2866 RM - 5.8574 RM | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
1.500 in
38.1 mm
|
|
||
4.1022 RM - 4.5453 RM | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
1.000 in
25.4 mm
|
|
||
4.6854 RM - 5.1914 RM | 2 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
4.5966 RM - 5.0934 RM | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
4.721 RM - 5.2311 RM | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
1.250 in
31.8 mm
|
|
||
3.1024 RM - 3.4374 RM | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
0.750 in
19.1 mm
|
|
||
6.9717 RM - 7.7247 RM | 2 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
7.6371 RM - 8.4625 RM | 897 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
4.2453 RM - 4.704 RM | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
0.810 in
20.6 mm
|
|
||
4.9124 RM - 5.443 RM | 250 In stock |
No
|
Black
|
PVC
|
Finger Grasp Grip
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue