Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.
Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.
These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | End Flange | Colour | Material | Grip Type | Hole Diameter | Length | View | |
---|---|---|---|---|---|---|---|---|---|
4.5966 RM - 5.0934 RM | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
4.721 RM - 5.2311 RM | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
1.250 in
31.8 mm
|
|
||
6.179 RM - 6.8468 RM | 66 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
4.052 RM - 4.4898 RM | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
1.000 in
25.4 mm
|
|
||
4.6247 RM - 5.1243 RM | Request the lead time here |
No
|
Black
|
PVC
|
Round Grip
|
0.875 in
22.2 mm
|
|
||
11.9845 RM - 13.2792 RM | 1655 In stock |
No
|
Black
|
PVC
|
With Finger Grip
|
1 in
25.4 mm
|
5.906 in
150.0 mm
|
||
8.6878 RM - 9.6264 RM | 1185 In stock |
No
|
Black
|
PVC
|
With Finger Grip
|
1 in
25.4 mm
|
4.331 in
110.0 mm
|
||
7.5939 RM - 8.4146 RM | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
5.1091 RM - 5.6613 RM | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
1.000 in
25.4 mm
|
|
||
5.8388 RM - 6.4697 RM | 4 In stock |
No
|
Black
|
PVC
|
Round Grip
|
0.875 in
22.2 mm
|
|
||
4.2114 RM - 4.6667 RM | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
4.0351 RM - 4.4711 RM | Request the lead time here |
No
|
Black
|
PVC
|
Finger Grasp Grip
|
|
|
||
5.4664 RM - 6.0571 RM | 6 In stock |
Yes
|
Black
|
PVC
|
With Finger Grip
|
0.752 in
19.1 mm
|
4.331 in
110.0 mm
|
||
2.556 RM - 2.8321 RM | 865 In stock |
No
|
Black
|
PVC
|
Without Finger Grip
|
0.874 in
22.2 mm
|
2.953 in
75.0 mm
|
||
2.0867 RM - 2.312 RM | 730 In stock |
Yes
|
White
|
PVC
|
With Finger Grip
|
0.626 in
15.9 mm
|
2.953 in
75.0 mm
|
||
4.1536 RM - 4.6025 RM | Request the lead time here |
No
|
Red
|
PVC
|
Tapered Grip
|
0.880 in
22.4 mm
|
|
||
5.781 RM - 6.4055 RM | 1 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
0.875 in
22.2 mm
|
|
||
5.119 RM - 5.6718 RM | Request the lead time here |
No
|
Red
|
PVC
|
Tapered Grip
|
1.250 in
31.8 mm
|
|
||
6.5514 RM - 7.2595 RM | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
10161 | 5.478 RM - 6.0699 RM | 299 In stock |
No
|
Black
|
PVC
|
With Finger Grip
|
0.874 in
22.2 mm
|
4.134 in
105.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue