Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Length | Minimum Panel Thickness | Finish | Handle Width | Maximum Panel Thickness | Lock Type | View | |
---|---|---|---|---|---|---|---|---|---|
42.4817 RM - 47.0707 RM | 35 In stock |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Alike
|
||
31.6844 RM - 35.1072 RM | 6 In stock |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
||
38.0899 RM - 42.205 RM | 12 In stock |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
||
31.6844 RM - 35.1072 RM | 10 In stock |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
||
110110534E | 42.3918 RM - 46.9715 RM | 35 In stock |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Alike
|
|
110110234E | 45.43 RM - 50.3377 RM | 10 In stock |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
|
36.7206 RM - 40.6874 RM | Request the lead time here |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Alike
|
||
30.3851 RM - 33.6684 RM | 20 In stock |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Different
|
||
45.193 RM - 50.075 RM | 28 In stock |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Alike
|
||
36.7223 RM - 40.6897 RM | 70 In stock |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Alike
|
||
31.6844 RM - 35.1072 RM | 13 In stock |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
||
42.3918 RM - 46.9715 RM | Request the lead time here |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Alike
|
||
43.973 RM - 48.7238 RM | 32 In stock |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
||
38.0899 RM - 42.205 RM | 425 In stock |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Different
|
||
42.4805 RM - 47.0696 RM | 33 In stock |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Alike
|
||
31.6844 RM - 35.1072 RM | 20 In stock |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Different
|
||
42.4805 RM - 47.0696 RM | 53 In stock |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Alike
|
||
42.4805 RM - 47.0696 RM | 35 In stock |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Alike
|
||
42.0445 RM - 46.5874 RM | 10 In stock |
3.15 in
80.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
||
39.0624 RM - 41.1182 RM | Request the lead time here |
2.717 in
69.0 mm
|
0.039 in
1.0 mm
|
Matt
|
|
0.197 in
5.0 mm
|
Keyed J327
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue