Double Locking Cable Ties are designed to form a more rounded shape around the cable bundle. The tail of the tie enters the head parallel to itself; thus avoiding the teardrop effect of standard cable ties.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Full Material | View | |
---|---|---|---|---|---|---|---|
1.0203 RM - 1.1306 RM | 28 In stock |
2.323 in
59.0 mm
|
8.858 in
225.0 mm
|
Black
|
Nylon 6/6
|
||
0.4319 RM - 0.4786 RM | 2237 In stock |
|
7.087 in
180.0 mm
|
Black
|
Nylon 6/6
|
||
490002 | 0.5755 RM - 0.638 RM | 116970 In stock |
|
9.252 in
235.0 mm
|
Black
|
Nylon 6/6
|
|
2.465 RM - 2.7305 RM | 2415 In stock |
|
24.016 in
610.0 mm
|
Black
|
Nylon 6/6
|
||
0.861 RM - 0.9543 RM | 7166 In stock |
|
8.858 in
225.0 mm
|
Natural
|
Nylon 6/6
|
||
1.1505 RM - 1.2754 RM | 144 In stock |
|
14.173 in
360.0 mm
|
Black
|
Nylon 6/6
|
||
WITA-50LDH-M | 1.3028 RM - 1.4429 RM | 69 In stock |
|
14.567 in
370.0 mm
|
Natural
|
Nylon 6/6
|
|
0.3596 RM - 0.3987 RM | 4172 In stock |
|
5.197 in
132.0 mm
|
Black
|
Nylon 6/6
|
||
0.7191 RM - 0.7968 RM | 148 In stock |
|
10.433 in
265.0 mm
|
Black
|
Nylon 6/6
|
||
1.9717 RM - 2.1848 RM | 240 In stock |
|
20.079 in
510.0 mm
|
Black
|
Nylon 6/6
|
||
0.8627 RM - 0.9561 RM | 5848 In stock |
|
11.811 in
300.0 mm
|
Black
|
Nylon 6/6
|
||
3.595 RM - 3.9826 RM | 9316 In stock |
|
29.921 in
760.0 mm
|
Black
|
Nylon 6/6
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue