Menu Search

Heavy Duty Cable Ties

In stock

Double Locking Cable Ties are designed to form a more rounded shape around the cable bundle. The tail of the tie enters the head parallel to itself; thus avoiding the teardrop effect of standard cable ties.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Full Material View
1.0203 RM - 1.1306 RM 28 In stock
59.0 mm
225.0 mm
Black
Nylon 6/6
0.4319 RM - 0.4786 RM 2237 In stock
180.0 mm
Black
Nylon 6/6
490002 0.5755 RM - 0.638 RM 116970 In stock
235.0 mm
Black
Nylon 6/6
2.465 RM - 2.7305 RM 2415 In stock
610.0 mm
Black
Nylon 6/6
0.861 RM - 0.9543 RM 7166 In stock
225.0 mm
Natural
Nylon 6/6
1.1505 RM - 1.2754 RM 144 In stock
360.0 mm
Black
Nylon 6/6
WITA-50LDH-M 1.3028 RM - 1.4429 RM 69 In stock
370.0 mm
Natural
Nylon 6/6
0.3596 RM - 0.3987 RM 4172 In stock
132.0 mm
Black
Nylon 6/6
0.7191 RM - 0.7968 RM 148 In stock
265.0 mm
Black
Nylon 6/6
1.9717 RM - 2.1848 RM 240 In stock
510.0 mm
Black
Nylon 6/6
0.8627 RM - 0.9561 RM 5848 In stock
300.0 mm
Black
Nylon 6/6
3.595 RM - 3.9826 RM 9316 In stock
760.0 mm
Black
Nylon 6/6
Double Headed Cable Tie - 225.0 mm | 8.858 in ; 59.0 mm | 2.323 in ; Black

WITA50RLDH-UV-M

Price Range
1.1306 RM - 1.0203 RM

Stock Levels
28 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Hole Type
    No Screw Hole
  • Material
    Nylon 6/6
  • Overall Length
    225.0 mm
Heavy Duty Cable Tie - ; 180.0 mm | 7.087 in; PA66; Black

490001

Price Range
0.4786 RM - 0.4319 RM

Stock Levels
2237 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Overall Length
    180.0 mm
  • Overall Width
    9.0 mm
  • Full Material
    Nylon 6/6
Heavy Duty Cable Tie - ; 235.0 mm | 9.252 in; PA66; Black

490002

Price Range
0.638 RM - 0.5755 RM

Stock Levels
116970 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Overall Length
    235.0 mm
  • Overall Width
    9.0 mm
  • Full Material
    Nylon 6/6
Heavy Duty Cable Tie - ; 610.0 mm | 24.016 in; PA66; Black

490007

Price Range
2.7305 RM - 2.465 RM

Stock Levels
2415 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Overall Length
    610.0 mm
  • Overall Width
    9.0 mm
  • Full Material
    Nylon 6/6
Double Headed Cable Tie - 225.0 mm | 8.858 in ; ; Natural

WITA-50RLDH-M

Price Range
0.9543 RM - 0.861 RM

Stock Levels
7166 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Overall Length
    225.0 mm
  • Overall Width
    4.8 mm
  • Full Material
    Nylon 6/6
Heavy Duty Cable Tie - ; 360.0 mm | 14.173 in; PA66; Black

490005

Price Range
1.2754 RM - 1.1505 RM

Stock Levels
144 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Overall Length
    360.0 mm
  • Overall Width
    9.0 mm
  • Full Material
    Nylon 6/6
Double Headed Cable Tie - 370.0 mm | 14.567 in ; ; Natural

WITA-50LDH-M

Price Range
1.4429 RM - 1.3028 RM

Stock Levels
69 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Overall Length
    370.0 mm
  • Overall Width
    4.8 mm
  • Full Material
    Nylon 6/6
Heavy Duty Cable Tie - ; 132.0 mm | 5.197 in; PA66; Black

490000

Price Range
0.3987 RM - 0.3596 RM

Stock Levels
4172 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Overall Length
    132.0 mm
  • Overall Width
    9.0 mm
  • Full Material
    Nylon 6/6
Heavy Duty Cable Tie - ; 265.0 mm | 10.433 in; PA66; Black

490003

Price Range
0.7968 RM - 0.7191 RM

Stock Levels
148 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Overall Length
    265.0 mm
  • Overall Width
    9.0 mm
  • Full Material
    Nylon 6/6
Heavy Duty Cable Tie - ; 510.0 mm | 20.079 in; PA66; Black

490006

Price Range
2.1848 RM - 1.9717 RM

Stock Levels
240 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Overall Length
    510.0 mm
  • Overall Width
    9.0 mm
  • Full Material
    Nylon 6/6
Heavy Duty Cable Tie - ; 300.0 mm | 11.811 in; PA66; Black

490004

Price Range
0.9561 RM - 0.8627 RM

Stock Levels
5848 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Overall Length
    300.0 mm
  • Overall Width
    9.0 mm
  • Full Material
    Nylon 6/6
Heavy Duty Cable Tie - ; 760.0 mm | 29.921 in; PA66; Black

490008

Price Range
3.9826 RM - 3.595 RM

Stock Levels
9316 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Overall Length
    760.0 mm
  • Overall Width
    9.0 mm
  • Full Material
    Nylon 6/6