| Quantity | Unit price |
|---|---|
| 500 - 4999 | 0.1736 RM |
| 5000 - 19999 | 0.1652 RM |
| 20000 + | 0.1572 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 0.126 in |
|---|---|
| Distance Across Flats | 3.2 mm |
| Pitch/TPI | 0.4 mm |
| Thread Length | 4.0 mm |
| Thread Length | 0.157 in |
| Thread Size | M2 |
| Colour | Natural |
| Material | Nylon 6/6 |
| Drive Type | External Hexagonal Slotted Drive |
| Head Type | Hexagonal Head |
| Screw Type | Part Threaded Screw |
| Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue