Menu Search

Hex Head Cap Screws - Plastic

In stock

Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.

Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.

  • Material: Nylon, PA, Reny, PEEK, PP, PVDF
  • Colour: Natural, Light Brown, Brown, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
165 results
Product SKUs information
Item Code Price range Availability Thread Size Pitch/TPI Distance Across Flats Colour Material Thread Length Drive Type View
60 In stock
M2 x 0.4
0.4 mm
3.2 mm
Natural
Nylon 6/6
4.0 mm
External Hexagonal Slotted Drive
2797 In stock
M2 x 0.4
0.4 mm
3.2 mm
Natural
Nylon 6/6
8.0 mm
External Hexagonal Slotted Drive
50 In stock
M2.5 x 0.45
0.45 mm
4.0 mm
Natural
Nylon 6/6
5.0 mm
External Hexagonal Slotted Drive
50M100150J025 8655 In stock
M10 x 1.5
1.5 mm
16.0 mm
Natural
Nylon 6/6
25.0 mm
External Hexagonal Slotted Drive
38060 In stock
M2.5 x 0.45
0.45 mm
4.0 mm
Natural
Nylon 6/6
25.0 mm
External Hexagonal Slotted Drive
4060 In stock
M2 x 0.4
0.4 mm
3.2 mm
Natural
Nylon 6/6
20.0 mm
External Hexagonal Slotted Drive
6040 In stock
M2 x 0.4
0.4 mm
3.2 mm
Natural
Nylon 6/6
10.0 mm
External Hexagonal Slotted Drive
0.2131 RM - 0.2362 RM Request the lead time here
M2
0.4 mm
3.2 mm
Natural
Nylon 6/6
6.0 mm
External Hexagonal Slotted Drive
0.4401 RM - 0.4874 RM 17712 In stock
M3
0.5 mm
5.0 mm
Natural
Nylon 6/6
8.0 mm
External Hexagonal Slotted Drive
0.2987 RM - 0.3308 RM Request the lead time here
M2.5
0.45 mm
4.0 mm
Natural
Nylon 6/6
5.0 mm
External Hexagonal Slotted Drive
0.4966 RM - 0.55 RM 1000 In stock
M3
0.5 mm
5.0 mm
Natural
Nylon 6/6
16.0 mm
External Hexagonal Slotted Drive
1.12 RM - 1.2408 RM Request the lead time here
M6
1.0 mm
10.0 mm
Natural
Nylon 6/6
12.0 mm
External Hexagonal Slotted Drive
0.6094 RM - 0.6757 RM Request the lead time here
M3.5
0.6 mm
5.5 mm
Natural
Nylon 6/6
10.0 mm
External Hexagonal Slotted Drive
1.6294 RM - 1.8053 RM Request the lead time here
M8
1.25 mm
13.0 mm
Natural
Nylon 6/6
70.0 mm
External Hexagonal Slotted Drive
1.2894 RM - 1.429 RM Request the lead time here
M6
1.0 mm
10.0 mm
Natural
Nylon 6/6
40.0 mm
External Hexagonal Slotted Drive
1.4593 RM - 1.6172 RM 1000 In stock
M8
1.25 mm
13.0 mm
Natural
Nylon 6/6
20.0 mm
External Hexagonal Slotted Drive
1.4878 RM - 1.6487 RM Request the lead time here
M8
1.25 mm
13.0 mm
Natural
Nylon 6/6
25.0 mm
External Hexagonal Slotted Drive
0.2416 RM - 0.2677 RM Request the lead time here
M2
0.4 mm
3.2 mm
Natural
Nylon 6/6
10.0 mm
External Hexagonal Slotted Drive
0.1851 RM - 0.2052 RM Request the lead time here
M2
0.4 mm
3.2 mm
Natural
Nylon 6/6
5.0 mm
External Hexagonal Slotted Drive
0.6665 RM - 0.7388 RM Request the lead time here
M3.5
0.6 mm
5.5 mm
Natural
Nylon 6/6
16.0 mm
External Hexagonal Slotted Drive
  • of 9
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M2 x 0.4; Thread Length 4.0 mm | 0.157 in; Distance Across Flats 3.2 mm | 0.126 in; Head Height 1.6 mm | 0.063 in

50M020040J004


Stock Levels
60 In stock
Attributes
  • Distance Across Flats
    3.2 mm
  • Head Height
    1.6 mm
  • Pitch/TPI
    0.4 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M2 x 0.4
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M2 x 0.4; Thread Length 8.0 mm | 0.315 in; Distance Across Flats 3.2 mm | 0.126 in; Head Height 1.6 mm | 0.063 in

50M020040J008


Stock Levels
2797 In stock
Attributes
  • Distance Across Flats
    3.2 mm
  • Head Height
    1.6 mm
  • Pitch/TPI
    0.4 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2 x 0.4
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M2.5 x 0.45; Thread Length 5.0 mm | 0.197 in; Distance Across Flats 4.0 mm | 0.157 in; Head Height 2.1 mm | 0.083 in

50M025045J005


Stock Levels
50 In stock
Attributes
  • Distance Across Flats
    4.0 mm
  • Head Height
    2.1 mm
  • Pitch/TPI
    0.45 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M2.5 x 0.45
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M10 x 1.5; Thread Length 25.0 mm | 0.984 in; Distance Across Flats 16.0 mm | 0.63 in; Head Height 7.5 mm | 0.295 in

50M100150J025


Stock Levels
8655 In stock
Attributes
  • Distance Across Flats
    16.0 mm
  • Head Height
    7.5 mm
  • Pitch/TPI
    1.5 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M10 x 1.5
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M2.5 x 0.45; Thread Length 25.0 mm | 0.984 in; Distance Across Flats 4.0 mm | 0.157 in; Head Height 2.1 mm | 0.083 in

50M025045J025


Stock Levels
38060 In stock
Attributes
  • Distance Across Flats
    4.0 mm
  • Head Height
    2.1 mm
  • Pitch/TPI
    0.45 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M2.5 x 0.45
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M2 x 0.4; Thread Length 20.0 mm | 0.787 in; Distance Across Flats 3.2 mm | 0.126 in; Head Height 1.6 mm | 0.063 in

50M020040J020


Stock Levels
4060 In stock
Attributes
  • Distance Across Flats
    3.2 mm
  • Head Height
    1.6 mm
  • Pitch/TPI
    0.4 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M2 x 0.4
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M2 x 0.4; Thread Length 10.0 mm | 0.394 in; Distance Across Flats 3.2 mm | 0.126 in; Head Height 1.6 mm | 0.063 in

50M020040J010


Stock Levels
6040 In stock
Attributes
  • Distance Across Flats
    3.2 mm
  • Head Height
    1.6 mm
  • Pitch/TPI
    0.4 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2 x 0.4
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M2; Thread Length 6.0 mm | 0.236 in; Distance Across Flats 3.2 mm | 0.126 in;

50M020040K006

Price Range
0.2362 RM - 0.2131 RM

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    3.2 mm
  • Pitch/TPI
    0.4 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M3; Thread Length 8.0 mm | 0.315 in; Distance Across Flats 5.0 mm | 0.197 in;

50M030050K008

Price Range
0.4874 RM - 0.4401 RM

Stock Levels
17712 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Pitch/TPI
    0.5 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M2.5; Thread Length 5.0 mm | 0.197 in; Distance Across Flats 4.0 mm | 0.157 in;

50M025045K005

Price Range
0.3308 RM - 0.2987 RM

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Pitch/TPI
    0.45 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M3; Thread Length 16.0 mm | 0.63 in; Distance Across Flats 5.0 mm | 0.197 in;

50M030050K016

Price Range
0.55 RM - 0.4966 RM

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Pitch/TPI
    0.5 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M6; Thread Length 12.0 mm | 0.472 in; Distance Across Flats 10.0 mm | 0.394 in;

50M060100K012

Price Range
1.2408 RM - 1.12 RM

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Pitch/TPI
    1.0 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M3.5; Thread Length 10.0 mm | 0.394 in; Distance Across Flats 5.5 mm | 0.217 in;

50M035060K010

Price Range
0.6757 RM - 0.6094 RM

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Pitch/TPI
    0.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3.5
  • Colour
    Natural
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M8; Thread Length 70.0 mm | 2.756 in; Distance Across Flats 13.0 mm | 0.512 in;

50M080125K070

Price Range
1.8053 RM - 1.6294 RM

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Pitch/TPI
    1.25 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M6; Thread Length 40.0 mm | 1.575 in; Distance Across Flats 10.0 mm | 0.394 in;

50M060100K040

Price Range
1.429 RM - 1.2894 RM

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Pitch/TPI
    1.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M8; Thread Length 20.0 mm | 0.787 in; Distance Across Flats 13.0 mm | 0.512 in;

50M080125K020

Price Range
1.6172 RM - 1.4593 RM

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Pitch/TPI
    1.25 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M8; Thread Length 25.0 mm | 0.984 in; Distance Across Flats 13.0 mm | 0.512 in;

50M080125K025

Price Range
1.6487 RM - 1.4878 RM

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Pitch/TPI
    1.25 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M2; Thread Length 10.0 mm | 0.394 in; Distance Across Flats 3.2 mm | 0.126 in;

50M020040K010

Price Range
0.2677 RM - 0.2416 RM

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    3.2 mm
  • Pitch/TPI
    0.4 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Hex Head Cap Screw - M2; Thread Length 5.0 mm | 0.197 in; ; Nylon 6/6; Natural

50M020040K005

Price Range
0.2052 RM - 0.1851 RM

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    3.2 mm
  • Pitch/TPI
    0.4 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M3.5; Thread Length 16.0 mm | 0.63 in; Distance Across Flats 5.5 mm | 0.217 in;

50M035060K016

Price Range
0.7388 RM - 0.6665 RM

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Pitch/TPI
    0.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3.5
  • Colour
    Natural