Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Distance Across Flats | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.4146 RM - 0.4596 RM | 4502 In stock |
M5
|
0.8 mm
|
0.315 in
8.0 mm
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 0.1378 RM - 0.1524 RM | 211339 In stock |
M5
|
0.8 mm
|
0.315 in
8.0 mm
|
Black
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| 0020210000VR | 0.1845 RM - 0.2046 RM | 4482 In stock |
M4
|
0.7 mm
|
0.276 in
7.0 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
|
| 0.1536 RM - 0.1706 RM | 21040 In stock |
M3
|
0.5 mm
|
0.217 in
5.5 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Drive
|
||
| 0.3023 RM - 0.3357 RM | 1378 In stock |
M8
|
1.25 mm
|
0.512 in
13.0 mm
|
Black
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| 0.1888 RM - 0.2088 RM | 3468 In stock |
M4
|
0.7 mm
|
0.276 in
7.0 mm
|
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| 0.0984 RM - 0.1087 RM | 40 In stock |
M3
|
0.5 mm
|
0.217 in
5.5 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| 1.2165 RM - 1.3476 RM | 4439 In stock |
M8
|
1.25 mm
|
0.512 in
13.0 mm
|
Black
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| 0.7673 RM - 0.8499 RM | 1473 In stock |
M10
|
1.5 mm
|
0.669 in
17.0 mm
|
Black
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| 0.7952 RM - 0.8814 RM | 23754 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
3.15 in
80.0 mm
|
External Hexagonal Drive
|
||
| 0.2253 RM - 0.2489 RM | 20040 In stock |
M5
|
0.8 mm
|
0.315 in
8.0 mm
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
External Hexagonal Drive
|
||
| 0020420000VR | 0.255 RM - 0.2823 RM | 23796 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
|
| 0.4025 RM - 0.4462 RM | 9327 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| 0.4802 RM - 0.5324 RM | 47733 In stock |
M8
|
1.25 mm
|
0.512 in
13.0 mm
|
Natural
|
Nylon 6/6
|
1.378 in
35.0 mm
|
External Hexagonal Drive
|
||
| 32.5584 RM - 36.0756 RM | 8770 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Brown
|
PEEK
|
0.472 in
12.0 mm
|
External Hexagonal Drive
|
||
| 2.322 RM - 2.5715 RM | 1142 In stock |
M12
|
1.75 mm
|
0.748 in
19.0 mm
|
Natural
|
Nylon 6/6
|
2.756 in
70.0 mm
|
External Hexagonal Drive
|
||
| 1.9134 RM - 2.0135 RM | 4324 In stock |
M16
|
2.0 mm
|
0.945 in
24.0 mm
|
Natural
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| 0.1524 RM - 0.1688 RM | 421259 In stock |
M2.5
|
0.45 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
External Hexagonal Drive
|
||
| 0.5379 RM - 0.5949 RM | 18480 In stock |
M6 x 1.0
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
3.15 in
80.0 mm
|
External Hexagonal Drive
|
||
| 24.9217 RM - 27.614 RM | 1900 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Brown
|
PEEK
|
0.394 in
10.0 mm
|
External Hexagonal Drive