Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Distance Across Flats | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
M5
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
0.315 in
8.0 mm
|
Torx Drive
|
|||
| Request the lead time here |
M3
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
0.315 in
8.0 mm
|
Torx Drive
|
|||
| Request the lead time here |
M5
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
1.181 in
30.0 mm
|
Torx Drive
|
|||
| Request the lead time here |
M5
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
0.63 in
16.0 mm
|
Torx Drive
|
|||
| Request the lead time here |
M6
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
1.181 in
30.0 mm
|
Torx Drive
|
|||
| 2797 In stock |
M2 x 0.4
|
0.4 mm
|
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Slotted Drive
|
|||
| 50M100150J025 | 8655 In stock |
M10 x 1.5
|
1.5 mm
|
0.63 in
16.0 mm
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
External Hexagonal Slotted Drive
|
||
| Request the lead time here |
M4
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
0.315 in
8.0 mm
|
Torx Drive
|
|||
| Request the lead time here |
M4
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
0.63 in
16.0 mm
|
Torx Drive
|
|||
| 6040 In stock |
M2 x 0.4
|
0.4 mm
|
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Slotted Drive
|
|||
| 38060 In stock |
M2.5 x 0.45
|
0.45 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
External Hexagonal Slotted Drive
|
|||
| 4060 In stock |
M2 x 0.4
|
0.4 mm
|
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Slotted Drive
|
|||
| Request the lead time here |
M3
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
0.63 in
16.0 mm
|
Torx Drive
|
|||
| Request the lead time here |
M6
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
0.63 in
16.0 mm
|
Torx Drive
|
|||
| 60 In stock |
M2 x 0.4
|
0.4 mm
|
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
0.157 in
4.0 mm
|
External Hexagonal Slotted Drive
|
|||
| 50 In stock |
M2.5 x 0.45
|
0.45 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
External Hexagonal Slotted Drive
|
|||
| Request the lead time here |
M4
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
0.236 in
6.0 mm
|
Torx Drive
|
|||
| Request the lead time here |
M6
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
0.472 in
12.0 mm
|
Torx Drive
|
|||
| Request the lead time here |
M3
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
0.787 in
20.0 mm
|
Torx Drive
|
|||
| Request the lead time here |
M5
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
0.787 in
20.0 mm
|
Torx Drive
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue