Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Distance Across Flats | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 66.7468 RM - 73.9573 RM | 194 In stock |
M8
|
1.3 mm
|
0.512 in
13.0 mm
|
Brown
|
PEEK
|
1.378 in
35.0 mm
|
External Hexagonal Drive
|
||
| 0.9136 RM - 1.0119 RM | 151441 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
PP
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| 1.086 RM - 1.2026 RM | 41362 In stock |
M4
|
0.7 mm
|
0.276 in
7.0 mm
|
Natural
|
PVDF
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 0.5379 RM - 0.5949 RM | 18480 In stock |
M6 x 1.0
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
3.15 in
80.0 mm
|
External Hexagonal Drive
|
||
| 2.0135 RM - 2.2309 RM | 370 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
PVDF
|
0.472 in
12.0 mm
|
External Hexagonal Drive
|
||
| 121.0059 RM - 134.078 RM | 2 In stock |
M10
|
1.5 mm
|
0.669 in
17.0 mm
|
Light Brown
|
PEEK
|
0.984 in
25.0 mm
|
External Hexagonal Drive
|
||
| 0.2677 RM - 0.2962 RM | 11635 In stock |
M4
|
0.7 mm
|
0.276 in
7.0 mm
|
Natural
|
PP
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| 0.2161 RM - 0.2398 RM | 1809 In stock |
M5
|
0.8 mm
|
0.315 in
8.0 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| 116.0737 RM - 128.6135 RM | Request the lead time here |
M10
|
1.5 mm
|
0.669 in
17.0 mm
|
Light Brown
|
PEEK
|
0.591 in
15.0 mm
|
External Hexagonal Drive
|
||
| 0.6629 RM - 0.7339 RM | 3520 In stock |
M5
|
0.8 mm
|
0.315 in
8.0 mm
|
Natural
|
PVDF
|
0.472 in
12.0 mm
|
External Hexagonal Drive
|
||
| 0.1973 RM - 0.2185 RM | 5210 In stock |
M5
|
0.8 mm
|
0.315 in
8.0 mm
|
Natural
|
PP
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| 1.0593 RM - 1.1734 RM | 59 In stock |
M8
|
1.25 mm
|
0.512 in
13.0 mm
|
Natural
|
Nylon 6/6
|
3.15 in
80.0 mm
|
External Hexagonal Drive
|
||
| 1.3671 RM - 1.5152 RM | 25 In stock |
M12
|
1.75 mm
|
0.748 in
19.0 mm
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| 1.5929 RM - 1.7647 RM | 270 In stock |
M16
|
2.0 mm
|
0.945 in
24.0 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| 0.2944 RM - 0.3266 RM | 12740 In stock |
M3
|
0.5 mm
|
0.217 in
5.5 mm
|
Natural
|
PP
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| 0.7102 RM - 0.7874 RM | 4836 In stock |
M8
|
1.25 mm
|
0.512 in
13.0 mm
|
Natural
|
Nylon 6/6
|
2.756 in
70.0 mm
|
External Hexagonal Drive
|
||
| 20.3452 RM - 22.5427 RM | 1480 In stock |
M5
|
0.8 mm
|
0.315 in
8.0 mm
|
Brown
|
PEEK
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 1.6821 RM - 1.8637 RM | 14331 In stock |
M12
|
1.75 mm
|
0.748 in
19.0 mm
|
Natural
|
PP
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| 1.106 RM - 1.2256 RM | 739 In stock |
M4
|
0.7 mm
|
0.276 in
7.0 mm
|
Natural
|
PVDF
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| 0.1736 RM - 0.1924 RM | 9520 In stock |
M4
|
0.7 mm
|
0.276 in
7.0 mm
|
Natural
|
PP
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue