Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Distance Across Flats | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.2131 RM - 0.2356 RM | 23509 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Black
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| 0.3594 RM - 0.3988 RM | 60867 In stock |
M4
|
0.7 mm
|
0.276 in
7.0 mm
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 0020690001VR | 0.3897 RM - 0.4316 RM | 2686 In stock |
M8
|
1.25 mm
|
0.512 in
13.0 mm
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
|
| 0.184 RM - 0.2039 RM | 151 In stock |
M5
|
0.8 mm
|
0.315 in
8.0 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Drive
|
||
| 0.1615 RM - 0.1785 RM | 69976 In stock |
M3
|
0.5 mm
|
0.217 in
5.5 mm
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 0.275 RM - 0.3053 RM | 53 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| 0.1603 RM - 0.1778 RM | 2340 In stock |
M3
|
0.5 mm
|
0.217 in
5.5 mm
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 0020460001VR | 0.5524 RM - 0.6126 RM | 24588 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
|
| 0.2775 RM - 0.3072 RM | 30964 In stock |
M4 x 0.7
|
0.7 mm
|
0.276 in
7.0 mm
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| 0.0862 RM - 0.0953 RM | 1332 In stock |
M2
|
0.4 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
External Hexagonal Drive
|
||
| 0.1639 RM - 0.1809 RM | 6504 In stock |
M4
|
0.7 mm
|
0.276 in
7.0 mm
|
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| 0.1584 RM - 0.1748 RM | 173980 In stock |
M3
|
0.5 mm
|
0.217 in
5.5 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| 3.2052 RM - 3.5518 RM | 12475 In stock |
M12
|
1.75 mm
|
0.748 in
19.0 mm
|
Black
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| 0.2264 RM - 0.2514 RM | 12674 In stock |
M5
|
0.8 mm
|
0.315 in
8.0 mm
|
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| 0020210000VR | 0.1845 RM - 0.2046 RM | 4482 In stock |
M4
|
0.7 mm
|
0.276 in
7.0 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
|
| 0.7673 RM - 0.8499 RM | 1473 In stock |
M10
|
1.5 mm
|
0.669 in
17.0 mm
|
Black
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| 0.2884 RM - 0.3193 RM | 4420 In stock |
M3
|
0.5 mm
|
0.217 in
5.5 mm
|
Natural
|
Nylon 6/6
|
0.157 in
4.0 mm
|
External Hexagonal Drive
|
||
| 0.2598 RM - 0.2871 RM | 1095 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| 1.6579 RM - 1.837 RM | 14019 In stock |
M10
|
1.5 mm
|
0.669 in
17.0 mm
|
Black
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| 0.2155 RM - 0.2392 RM | 31365 In stock |
M5
|
0.8 mm
|
0.315 in
8.0 mm
|
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue