Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Distance Across Flats | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.8651 RM - 0.9586 RM | Request the lead time here |
M5
|
0.8 mm
|
0.315 in
8.0 mm
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
External Hexagonal Slotted Drive
|
||
| 0.9215 RM - 1.0211 RM | 32500 In stock |
M5
|
0.8 mm
|
0.315 in
8.0 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Slotted Drive
|
||
| 1.7428 RM - 1.931 RM | Request the lead time here |
M10
|
1.5 mm
|
0.63 in
16.0 mm
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Slotted Drive
|
||
| 0.2131 RM - 0.2362 RM | Request the lead time here |
M2
|
0.4 mm
|
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
External Hexagonal Slotted Drive
|
||
| 0.4401 RM - 0.4874 RM | 17712 In stock |
M3
|
0.5 mm
|
0.197 in
5.0 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Slotted Drive
|
||
| 0.7795 RM - 0.8638 RM | Request the lead time here |
M4
|
0.7 mm
|
0.276 in
7.0 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Slotted Drive
|
||
| 1.1486 RM - 1.2723 RM | 12675 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Slotted Drive
|
||
| 0.808 RM - 0.8954 RM | 61000 In stock |
M4
|
0.7 mm
|
0.276 in
7.0 mm
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Slotted Drive
|
||
| 1.2335 RM - 1.3665 RM | 1000 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Slotted Drive
|
||
| 1.715 RM - 1.9001 RM | 1110 In stock |
M10
|
1.5 mm
|
0.63 in
16.0 mm
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
External Hexagonal Slotted Drive
|
||
| 0.5536 RM - 0.6131 RM | Request the lead time here |
M3.5
|
0.6 mm
|
0.217 in
5.5 mm
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
External Hexagonal Slotted Drive
|
||
| 1.063 RM - 1.1777 RM | Request the lead time here |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Slotted Drive
|
||
| 0.2987 RM - 0.3308 RM | Request the lead time here |
M2.5
|
0.45 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
External Hexagonal Slotted Drive
|
||
| 0.4966 RM - 0.55 RM | 1000 In stock |
M3
|
0.5 mm
|
0.197 in
5.0 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Slotted Drive
|
||
| 1.12 RM - 1.2408 RM | Request the lead time here |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
External Hexagonal Slotted Drive
|
||
| 0.6094 RM - 0.6757 RM | Request the lead time here |
M3.5
|
0.6 mm
|
0.217 in
5.5 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Slotted Drive
|
||
| 1.6294 RM - 1.8053 RM | Request the lead time here |
M8
|
1.25 mm
|
0.512 in
13.0 mm
|
Natural
|
Nylon 6/6
|
2.756 in
70.0 mm
|
External Hexagonal Slotted Drive
|
||
| 1.2894 RM - 1.429 RM | Request the lead time here |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Slotted Drive
|
||
| 1.4593 RM - 1.6172 RM | 1000 In stock |
M8
|
1.25 mm
|
0.512 in
13.0 mm
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Slotted Drive
|
||
| 1.4878 RM - 1.6487 RM | Request the lead time here |
M8
|
1.25 mm
|
0.512 in
13.0 mm
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
External Hexagonal Slotted Drive