Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Distance Across Flats | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.7491 RM - 0.8304 RM | 883 In stock |
M10
|
1.5 mm
|
0.669 in
17.0 mm
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 0020450000VR | 0.1517 RM - 0.1675 RM | 4736 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
|
| 60.4893 RM - 67.0229 RM | 70 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Brown
|
PEEK
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| 0.2253 RM - 0.2489 RM | 20040 In stock |
M5
|
0.8 mm
|
0.315 in
8.0 mm
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
External Hexagonal Drive
|
||
| 1.0575 RM - 1.1722 RM | 11040 In stock |
M12
|
1.75 mm
|
0.748 in
19.0 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| 20.9741 RM - 23.2403 RM | 900 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Brown
|
PEEK
|
0.591 in
15.0 mm
|
External Hexagonal Drive
|
||
| 133.3375 RM - 147.7421 RM | Request the lead time here |
M10
|
1.5 mm
|
0.669 in
17.0 mm
|
Light Brown
|
PEEK
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| 2.322 RM - 2.5715 RM | 1142 In stock |
M12
|
1.75 mm
|
0.748 in
19.0 mm
|
Natural
|
Nylon 6/6
|
2.756 in
70.0 mm
|
External Hexagonal Drive
|
||
| 24.9217 RM - 27.614 RM | 1900 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Brown
|
PEEK
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| 1.4424 RM - 1.5978 RM | 17205 In stock |
M5
|
0.8 mm
|
0.315 in
8.0 mm
|
Natural
|
PVDF
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| 2.2795 RM - 2.5266 RM | 400 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
PVDF
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 0.4213 RM - 0.4674 RM | 10302 In stock |
M4 x 0.7
|
0.7 mm
|
0.276 in
7.0 mm
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| 1.5297 RM - 1.6949 RM | 8876 In stock |
M10
|
1.5 mm
|
0.669 in
17.0 mm
|
Natural
|
Nylon 6/6
|
3.15 in
80.0 mm
|
External Hexagonal Drive
|
||
| 194.8084 RM - 215.8536 RM | Request the lead time here |
M10
|
1.5 mm
|
0.669 in
17.0 mm
|
Light Brown
|
PEEK
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| 78.1374 RM - 86.5784 RM | 14400 In stock |
M8
|
1.3 mm
|
0.512 in
13.0 mm
|
Brown
|
PEEK
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 19.0504 RM - 21.1089 RM | 30 In stock |
M5
|
0.8 mm
|
0.315 in
8.0 mm
|
Brown
|
PEEK
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| 1.6493 RM - 1.8278 RM | 39 In stock |
M8
|
1.25 mm
|
0.512 in
13.0 mm
|
Natural
|
PP
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| 0.3156 RM - 0.3496 RM | 25755 In stock |
M3
|
0.5 mm
|
0.217 in
5.5 mm
|
Natural
|
PP
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 2.6576 RM - 2.9441 RM | 6608 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
PVDF
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| 0021220000VR | 3.3582 RM - 3.7206 RM | 1788 In stock |
M16
|
2.0 mm
|
0.945 in
24.0 mm
|
Natural
|
Nylon 6/6
|
3.15 in
80.0 mm
|
External Hexagonal Drive
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue