Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Distance Across Flats | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.4802 RM - 0.5324 RM | 47733 In stock |
M8
|
1.25 mm
|
0.512 in
13.0 mm
|
Natural
|
Nylon 6/6
|
1.378 in
35.0 mm
|
External Hexagonal Drive
|
||
| 1.1825 RM - 1.31 RM | 104183 In stock |
M5
|
0.8 mm
|
0.315 in
8.0 mm
|
Natural
|
PVDF
|
0.984 in
25.0 mm
|
External Hexagonal Drive
|
||
| 0.1524 RM - 0.1688 RM | 421259 In stock |
M2.5
|
0.45 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
External Hexagonal Drive
|
||
| 2.5187 RM - 2.7913 RM | 59398 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
PVDF
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| 0.2283 RM - 0.2525 RM | 243644 In stock |
M4
|
0.7 mm
|
0.276 in
7.0 mm
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
External Hexagonal Drive
|
||
| 0.1579 RM - 0.1748 RM | 113614 In stock |
M3
|
0.5 mm
|
0.217 in
5.5 mm
|
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| 0.3691 RM - 0.4091 RM | 1826 In stock |
M8
|
1.25 mm
|
0.512 in
13.0 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| 0.4455 RM - 0.493 RM | 40808 In stock |
M5
|
0.8 mm
|
0.315 in
8.0 mm
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
External Hexagonal Drive
|
||
| 0.2762 RM - 0.3066 RM | 5600 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 0.0978 RM - 0.1074 RM | 579794 In stock |
M2.5
|
0.45 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| 0021130000VR | 1.9268 RM - 2.135 RM | 28745 In stock |
M16
|
2.0 mm
|
0.945 in
24.0 mm
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
|
| 38.2641 RM - 42.3981 RM | 9328 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Brown
|
PEEK
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 55.6754 RM - 61.6895 RM | 93 In stock |
M8
|
1.3 mm
|
0.512 in
13.0 mm
|
Brown
|
PEEK
|
0.591 in
15.0 mm
|
External Hexagonal Drive
|
||
| 116.0737 RM - 128.6135 RM | 15 In stock |
M10
|
1.5 mm
|
0.669 in
17.0 mm
|
Light Brown
|
PEEK
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 2.4263 RM - 2.6892 RM | 6622 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
PVDF
|
0.984 in
25.0 mm
|
External Hexagonal Drive
|
||
| 0.6434 RM - 0.7132 RM | 25892 In stock |
M3
|
0.5 mm
|
0.217 in
5.5 mm
|
Natural
|
PVDF
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| 0.1572 RM - 0.1742 RM | 8078 In stock |
M3
|
0.5 mm
|
0.217 in
5.5 mm
|
Natural
|
PP
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| 0.1754 RM - 0.1949 RM | 14602 In stock |
M4
|
0.7 mm
|
0.276 in
7.0 mm
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
External Hexagonal Drive
|
||
| 2.8125 RM - 3.1166 RM | 42 In stock |
M10
|
1.5 mm
|
0.669 in
17.0 mm
|
Natural
|
PP
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| 0.7952 RM - 0.8814 RM | 23754 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
3.15 in
80.0 mm
|
External Hexagonal Drive