Tube Inserts are available with different features. Inserted to the end of tubes; they are ideal for the attachment of levelling feet or castors.
This range of Horizontal Inserts are designed to insert into rectangular tubes, and provide a neat and tidy finish to the application.
Customers can choose from four options that allow for a variety of joining configurations. These include;
Type 1 has 1 level and 2 directions
Type 2 has 1 level, 2 directions and top thread
Type 3 has 1 level, 2 directions and bottom thread
Type 4 has 1 level, 2 directions and 2 threads
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Width | Head Length | View | |
|---|---|---|---|---|---|
| 5.3595 RM - 5.938 RM | 20 In stock |
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| 5.3595 RM - 5.938 RM | 20 In stock |
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| 11.4271 RM - 12.6616 RM | 20 In stock |
0.984 in
25.0 mm
|
1.772 in
45.0 mm
|
||
| 9.6655 RM - 10.7097 RM | 120 In stock |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
| 6.6454 RM - 7.3634 RM | Request the lead time here |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
| 12.6908 RM - 14.0619 RM | 1300 In stock |
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
||
| 9.3287 RM - 10.3367 RM | 94 In stock |
0.984 in
25.0 mm
|
1.772 in
45.0 mm
|
||
| 10.3578 RM - 11.4773 RM | 900 In stock |
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| 14.4396 RM - 15.9998 RM | 20 In stock |
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
||
| 5.7115 RM - 6.3285 RM | 28 In stock |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
| 5.0157 RM - 5.5574 RM | Request the lead time here |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
| 9.0824 RM - 10.063 RM | 20 In stock |
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| 12.04 RM - 13.3405 RM | Request the lead time here |
1.181 in
30.0 mm
|
1.969 in
50.0 mm
|
||
| 11.1936 RM - 12.403 RM | 751 In stock |
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| 13.205 RM - 14.6304 RM | 20 In stock |
1.181 in
30.0 mm
|
1.969 in
50.0 mm
|
||
| 13.5115 RM - 14.9713 RM | Request the lead time here |
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
||
| 11.1031 RM - 12.3026 RM | 20 In stock |
1.181 in
30.0 mm
|
1.969 in
50.0 mm
|
||
| 6.2929 RM - 6.9729 RM | 20 In stock |
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| 9.0981 RM - 10.0811 RM | 999 In stock |
1.181 in
30.0 mm
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue