| Quantity | Unit price |
|---|---|
| 1 - 9 | 1,347.1411 RM |
| 10 - 39 | 1,279.7838 RM |
| 40 + | 1,215.7952 RM |
| Colour | Black |
|---|---|
| Flat Width | 115.0 mm |
| Flat Width | 4.528 in |
| Roll Length | 30.0 m |
| Roll Length | 98.425 ft |
| Full Material | Nylon 6/6 |
| Material | Nylon |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue