Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hose Washer Caps are applied on the hose and tube ends to prevent them from sliding over the fittings. It features a tight-fitting design that helps to prevent water, dust, dirt and other contaminants from getting into the hose.
They are simple to install and remove and provide an airtight seal to maintain the integrity of the hose connector. It is used in construction applications, gardening, and the automotive industry.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Hole Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|
| 0.6473 RM - 0.7174 RM | 7522 In stock |
Black
|
TPE
|
0.575 in
14.6 mm
|
0.969 in
24.6 mm
|
||
| 0.8615 RM - 0.9543 RM | Request the lead time here |
Black
|
TPE
|
0.445 in
11.3 mm
|
0.858 in
21.8 mm
|
||
| W6C | 0.5831 RM - 0.6462 RM | 17 In stock |
Black
|
TPE
|
0.319 in
8.1 mm
|
0.685 in
17.4 mm
|
|
| 0.8464 RM - 0.938 RM | Request the lead time here |
Black
|
TPE
|
1.051 in
26.7 mm
|
1.402 in
35.6 mm
|
||
| 0.3526 RM - 0.3905 RM | 12617 In stock |
Yellow
|
LDPE
|
0.701 in
17.8 mm
|
1.142 in
29.0 mm
|
||
| 0.4851 RM - 0.5376 RM | 14515 In stock |
Black
|
TPE
|
0.827 in
21.0 mm
|
1.268 in
32.2 mm
|
||
| 0.4693 RM - 0.5201 RM | 19 In stock |
Black
|
TPE
|
0.701 in
17.8 mm
|
1.142 in
29.0 mm
|
||
| 0.1809 RM - 0.2002 RM | 4020 In stock |
Yellow
|
LDPE
|
0.445 in
11.3 mm
|
0.858 in
21.8 mm
|
||
| 0.1144 RM - 0.1267 RM | 89 In stock |
Yellow
|
LDPE
|
0.319 in
8.1 mm
|
0.685 in
17.4 mm
|
||
| 0.2095 RM - 0.2323 RM | 7252 In stock |
Yellow
|
LDPE
|
0.575 in
14.6 mm
|
0.969 in
24.6 mm
|
||
| 0.4337 RM - 0.4804 RM | 10021 In stock |
Yellow
|
LDPE
|
1.051 in
26.7 mm
|
1.402 in
35.6 mm
|
||
| 0.2936 RM - 0.3251 RM | 21129 In stock |
Yellow
|
LDPE
|
0.827 in
21.0 mm
|
1.268 in
32.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue