Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
HVAC Hinges are a heavy duty free-swinging hinge that are ideal for large flush fitting doors, as well as plain mounting. These hinges are specially designed for use with air conditioning units, but are also suitable for use on electrical and machinery panels.
The range includes options that allow for three dimensional adjustments. They feature a 180 degree hinge rotation. The range can be used in left-hand or right-hand applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Material | Overall Width | View | |
|---|---|---|---|---|---|---|
| 300E | 35.6495 RM - 39.5012 RM | 16655 In stock |
3.839 in
97.5 mm
|
30% Glass Fibre Reinforced Nylon
|
2.48 in
63.0 mm
|
|
| 47.0493 RM - 49.526 RM | 16359 In stock |
3.094 in
78.6 mm
|
Nylon 6
|
3.819 in
97.0 mm
|
||
| 80012001E | 116.8385 RM - 129.4609 RM | 2677 In stock |
4.724 in
120.0 mm
|
Die Cast Zinc Alloy
|
3.937 in
100.0 mm
|
|
| 116.8385 RM - 129.4609 RM | 15 In stock |
4.724 in
120.0 mm
|
Die Cast Zinc Alloy
|
3.937 in
100.0 mm
|
||
| 11.3906 RM - 11.3906 RM | Request the lead time here |
3.72 in
94.5 mm
|
Nylon
|
2.461 in
62.5 mm
|
||
| 47.6799 RM - 52.8314 RM | 73 In stock |
3.819 in
97.0 mm
|
Die Cast Zinc Alloy
|
2.362 in
60.0 mm