Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Final End Force | Body Thread Size | Handle Locking Type | Initial End Force | View | |
|---|---|---|---|---|---|---|---|
| 32.5214 RM - 36.0343 RM | 497 In stock |
|
M12 x 1.75
|
|
|
||
| 76.2925 RM - 84.535 RM | 66 In stock |
|
M12 x 1.5
|
|
|
||
| 497513 | 37.6346 RM - 41.7012 RM | 25 In stock |
|
M12 x 1.75
|
|
|
|
| 86.3106 RM - 95.635 RM | 5 In stock |
|
M16 x 1.5
|
|
|
||
| 491232 | 73.2536 RM - 81.1672 RM | 24143 In stock |
|
M12 x 1.5
|
|
|
|
| 92.3563 RM - 102.3337 RM | 20 In stock |
|
M16 x 1.5
|
|
|
||
| 65.339 RM - 72.3977 RM | 123 In stock |
|
M10 x 1.0
|
|
|
||
| 21.3353 RM - 23.6396 RM | 34 In stock |
|
M10 x 1.0
|
|
|
||
| 118.1043 RM - 130.8632 RM | 5042 In stock |
|
M10 x 1.0
|
|
|
||
| 24.858 RM - 27.5429 RM | 13432 In stock |
|
M10 x 1.0
|
|
|
||
| 497515 | 59.1289 RM - 65.5175 RM | 2 In stock |
|
M10 x 1.0
|
|
|
|
| 73.2834 RM - 81.20 RM | 21 In stock |
|
M10 x 1
|
|
|
||
| 79.4358 RM - 88.0177 RM | Request the lead time here |
|
M12 x 1.5
|
|
|
||
| 70.746 RM - 74.469 RM | 45 In stock |
|
M10 x 1
|
|
|
||
| 65.20 RM - 68.6322 RM | 233 In stock |
|
M8 x 1
|
|
|
||
| 79.7236 RM - 83.9201 RM | 3 In stock |
|
M16 x 1,5
|
|
|
||
| 98.3758 RM - 103.5538 RM | 20 In stock |
|
M16
|
|
|
||
| 72.05 RM - 75.8421 RM | 425 In stock |
|
M10
|
|
|
||
| 74.7683 RM - 78.7031 RM | 10 In stock |
|
M12
|
|
|
||
| 77.2341 RM - 81.2995 RM | 20 In stock |
|
M10