Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Final End Force | Body Thread Size | Handle Locking Type | Initial End Force | View | |
|---|---|---|---|---|---|---|---|
| 70.4648 RM - 78.0769 RM | 41 In stock |
17.00 N
17.00 N
|
M10 x 1
|
Non-Locking
|
8.00 N
8.00 N
|
||
| 62.826 RM - 69.6132 RM | 123 In stock |
20.00 N
20.00 N
|
M10 x 1.0
|
Non-Locking
|
8.00 N
8.00 N
|
||
| 20.5147 RM - 22.7304 RM | 34 In stock |
9.00 N
9.00 N
|
M10 x 1.0
|
Non-Locking
|
4.00 N
4.00 N
|
||
| 113.5618 RM - 125.83 RM | 2 In stock |
9.00 N
9.00 N
|
M10 x 1.0
|
Non-Locking
|
2.00 N
2.00 N
|
||
| 23.9019 RM - 26.4836 RM | 14177 In stock |
9.00 N
9.00 N
|
M10 x 1.0
|
Rest Position
|
4.00 N
4.00 N
|
||
| 491232 | 70.4362 RM - 78.0454 RM | 24143 In stock |
25.00 N
25.00 N
|
M12 x 1.5
|
Non-Locking
|
11.00 N
11.00 N
|
|
| 69.2788 RM - 72.9251 RM | 315 In stock |
16.00 N
16.00 N
|
M10
|
Non-Locking
|
6.00 N
6.00 N
|
||
| 77.4873 RM - 81.5662 RM | 26 In stock |
23.0 N
23.0 N
|
M12
|
Locking
|
10.0 N
10.0 N
|
||
| 89.159 RM - 93.8514 RM | 78 In stock |
23.0 N
23.0 N
|
M12 x 1.5
|
Locking
|
10.0 N
10.0 N
|
||
| 71.8926 RM - 75.6761 RM | 10 In stock |
23.00 N
23.00 N
|
M12
|
Locking
|
10.00 N
10.00 N
|
||
| 66.1414 RM - 69.622 RM | 24 In stock |
16.0 N
16.0 N
|
M10 x 1
|
Non-Locking
|
6.0 N
6.0 N
|
||
| 76.6573 RM - 80.6924 RM | 8 In stock |
35.00 N
35.00 N
|
M16 x 1,5
|
Non-Locking
|
11.00 N
11.00 N
|
||
| 114.3474 RM - 120.3665 RM | 20 In stock |
35.0 N
35.0 N
|
M16 x 1.5
|
Non-Locking
|
11.0 N
11.0 N
|
||
| 77.1149 RM - 81.1746 RM | 950 In stock |
16.00 N
16.00 N
|
M10
|
Locking
|
6.00 N
6.00 N
|
||
| 91.2224 RM - 96.0227 RM | 80 In stock |
35.00 N
35.00 N
|
M16
|
Locking
|
11.00 N
11.00 N
|
||
| 79.7013 RM - 83.897 RM | Request the lead time here |
23.0 N
23.0 N
|
M12 x 1.5
|
Non-Locking
|
10.0 N
10.0 N
|
||
| 101.5638 RM - 106.9099 RM | 10 In stock |
35.0 N
35.0 N
|
M16
|
Non-Locking
|
11.0 N
11.0 N
|
||
| 60.3295 RM - 63.5054 RM | 1740 In stock |
23.00 N
23.00 N
|
M12 x 1,5
|
Non-Locking
|
10.00 N
10.00 N
|
||
| 69.5922 RM - 73.2544 RM | Request the lead time here |
16.00 N
16.00 N
|
M10 x 1
|
Non-Locking
|
6.00 N
6.00 N
|
||
| 91.2201 RM - 96.021 RM | 120 In stock |
35.00 N
35.00 N
|
M16
|
Non-Locking
|
11.00 N
11.00 N
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue