Menu Search

Indexing Plungers - Threaded/Non-Locking

In stock

Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
62 results
Product SKUs information
Item Code Price range Availability Final End Force Body Thread Size Handle Locking Type Initial End Force View
69.5922 RM - 73.2544 RM 8 In stock
16.00 N
M10
Non-Locking
6.00 N
59.0208 RM - 62.1273 RM Request the lead time here
12.00 N
M8
Locking
4.00 N
62.6958 RM - 65.9955 RM 1944 In stock
12.00 N
M8 x 1
Non-Locking
4.00 N
68.025 RM - 71.6048 RM 45 In stock
16.00 N
M10 x 1
Locking
6.00 N
69.2788 RM - 72.9251 RM 25 In stock
16.00 N
M10
Locking
6.00 N
101.8411 RM - 107.2012 RM 18 In stock
35.0 N
M16
Non-Locking
11.0 N
71.8926 RM - 75.6761 RM 10 In stock
23.00 N
M12
Locking
10.00 N
76.6573 RM - 80.6924 RM 8 In stock
35.00 N
M16 x 1,5
Non-Locking
11.00 N
91.2201 RM - 96.021 RM 120 In stock
35.00 N
M16
Non-Locking
11.00 N
116.9274 RM - 123.0807 RM 32 In stock
35.0 N
M16
Locking
11.00 N
114.3474 RM - 120.3665 RM 20 In stock
35.0 N
M16 x 1.5
Non-Locking
11.0 N
60.3295 RM - 63.5054 RM 1740 In stock
23.00 N
M12 x 1,5
Non-Locking
10.00 N
69.2788 RM - 72.9251 RM 315 In stock
16.00 N
M10
Non-Locking
6.00 N
77.4873 RM - 81.5662 RM 26 In stock
23.0 N
M12
Locking
10.0 N
77.1149 RM - 81.1746 RM 950 In stock
16.00 N
M10
Locking
6.00 N
79.7013 RM - 83.897 RM Request the lead time here
23.0 N
M12 x 1.5
Non-Locking
10.0 N
69.5922 RM - 73.2544 RM Request the lead time here
16.00 N
M10 x 1
Non-Locking
6.00 N
72.8347 RM - 76.6678 RM 1122 In stock
23.00 N
M12 x 1,5
Non-Locking
10.00 N
63.3887 RM - 66.7245 RM 20 In stock
12.00 N
M8
Locking
4.00 N
89.159 RM - 93.8514 RM 78 In stock
23.0 N
M12 x 1.5
Locking
10.0 N
  • of 4
Threaded Index Plunger - Body Thread Size - M10 ; Final End Force - 16.00 N ; Head Diameter - 25.0 mm | 0.984 in ; Overall Length - 34.0 mm | 1.339 in

1220750

Price Range
73.2544 RM - 69.5922 RM

Stock Levels
8 In stock
Attributes
  • Thread Size
    M10
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Threaded Index Plunger - Body Thread Size - M8 Overall Length - 27.5 mm | 1.083 in ; Bolt Length - 5.0 mm | 0.197 in ; Head Diameter - 21.0 mm | 0.827 in

1220743

Price Range
62.1273 RM - 59.0208 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Bolt Length
    5.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    21.0 mm
  • Knob Height
    16.5 mm
Threaded Index Plunger - Body Thread Size - M8 x 1 ; Final End Force - 12.00 N ; Head Diameter - 21.0 mm | 0.827 in ; Overall Length - 27.5 mm | 1.083 in

1220744

Price Range
65.9955 RM - 62.6958 RM

Stock Levels
1944 In stock
Attributes
  • Thread Size
    M8 x 1.0
  • Bolt Length
    5.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    21.0 mm
  • Knob Height
    16.5 mm
Threaded Index Plunger - Body Thread Size - M10 x 1 Overall Length - 34.0 mm | 1.339 in ; Bolt Length - 6.0 mm | 0.236 in ; Head Diameter - 25.0 mm | 0.984 in

1220749

Price Range
71.6048 RM - 68.025 RM

Stock Levels
45 In stock
Attributes
  • Thread Size
    M10 x 1.0
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Threaded Index Plunger - Body Thread Size - M10 Overall Length - 34.0 mm | 1.339 in ; Bolt Length - 6.0 mm | 0.236 in ; Head Diameter - 25.0 mm | 0.984 in

1220747

Price Range
72.9251 RM - 69.2788 RM

Stock Levels
25 In stock
Attributes
  • Thread Size
    M10
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Threaded Index Plunger - Body Thread Size - M16 ; Final End Force - 35.0 N ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

1220790

Price Range
107.2012 RM - 101.8411 RM

Stock Levels
18 In stock
Attributes
  • Thread Size
    M16
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Threaded Index Plunger - Body Thread Size - M12 Overall Length - 40.5 mm | 1.594 in ; Bolt Length - 7.0 mm | 0.276 in ; Head Diameter - 28.0 mm | 1.102 in

1220759

Price Range
75.6761 RM - 71.8926 RM

Stock Levels
10 In stock
Attributes
  • Thread Size
    M12
  • Bolt Length
    7.0 mm
  • Final End Force
    23.00 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Threaded Index Plunger - Body Thread Size - M16 x 1,5 ; Final End Force - 35.00 N ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

1220768

Price Range
80.6924 RM - 76.6573 RM

Stock Levels
8 In stock
Attributes
  • Thread Size
    M16 x 1.5
  • Bolt Length
    10.0 mm
  • Final End Force
    35.00 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Threaded Index Plunger - Body Thread Size - M16 ; Final End Force - 35.00 N ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

1220766

Price Range
96.021 RM - 91.2201 RM

Stock Levels
120 In stock
Attributes
  • Thread Size
    M16
  • Bolt Length
    10.0 mm
  • Final End Force
    35.00 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Threaded Index Plunger - Body Thread Size - M16 Overall Length - 47.5 mm | 1.87 in ; Bolt Length - 10.0 mm | 0.394 in ; Head Diameter - 33.0 mm | 1.299 in

1220795

Price Range
123.0807 RM - 116.9274 RM

Stock Levels
32 In stock
Attributes
  • Thread Size
    M16
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Threaded Index Plunger - Body Thread Size - M16 x 1.5 ; Final End Force - 35.0 N ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

1220792

Price Range
120.3665 RM - 114.3474 RM

Stock Levels
20 In stock
Attributes
  • Thread Size
    M16 x 1.5
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Threaded Index Plunger - Body Thread Size - M12 x 1,5 ; Final End Force - 23.00 N ; Head Diameter - 28.0 mm | 1.102 in ; Overall Length - 40.5 mm | 1.594 in

1220760

Price Range
63.5054 RM - 60.3295 RM

Stock Levels
1740 In stock
Attributes
  • Thread Size
    M12 x 1.5
  • Bolt Length
    7.0 mm
  • Final End Force
    23.00 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Threaded Index Plunger - Body Thread Size - M10 ; Final End Force - 16.00 N ; Head Diameter - 25.0 mm | 0.984 in ; Overall Length - 34.0 mm | 1.339 in

1220746

Price Range
72.9251 RM - 69.2788 RM

Stock Levels
315 In stock
Attributes
  • Thread Size
    M10
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Threaded Index Plunger - Body Thread Size - M12 Overall Length - 40.5 mm | 1.594 in ; Bolt Length - 7.0 mm | 0.276 in ; Head Diameter - 28.0 mm | 1.102 in

1220787

Price Range
81.5662 RM - 77.4873 RM

Stock Levels
26 In stock
Attributes
  • Thread Size
    M12
  • Bolt Length
    7.0 mm
  • Final End Force
    23.0 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Threaded Index Plunger - Body Thread Size - M10 Overall Length - 34.0 mm | 1.339 in ; Bolt Length - 6.0 mm | 0.236 in ; Head Diameter - 25.0 mm | 0.984 in

1220779

Price Range
81.1746 RM - 77.1149 RM

Stock Levels
950 In stock
Attributes
  • Thread Size
    M10
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Threaded Index Plunger - Body Thread Size - M12 x 1.5 ; Final End Force - 23.0 N ; Head Diameter - 28.0 mm | 1.102 in ; Overall Length - 40.5 mm | 1.594 in

1220784

Price Range
83.897 RM - 79.7013 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Bolt Length
    7.0 mm
  • Final End Force
    23.0 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Threaded Index Plunger - Body Thread Size - M10 x 1 ; Final End Force - 16.00 N ; Head Diameter - 25.0 mm | 0.984 in ; Overall Length - 34.0 mm | 1.339 in

1220752

Price Range
73.2544 RM - 69.5922 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.0
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Threaded Index Plunger - Body Thread Size - M12 x 1,5 ; Final End Force - 23.00 N ; Head Diameter - 28.0 mm | 1.102 in ; Overall Length - 40.5 mm | 1.594 in

1220756

Price Range
76.6678 RM - 72.8347 RM

Stock Levels
1122 In stock
Attributes
  • Thread Size
    M12 x 1.5
  • Bolt Length
    7.0 mm
  • Final End Force
    23.00 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Threaded Index Plunger - Body Thread Size - M8 Overall Length - 27.5 mm | 1.083 in ; Bolt Length - 5.0 mm | 0.197 in ; Head Diameter - 21.0 mm | 0.827 in

1220771

Price Range
66.7245 RM - 63.3887 RM

Stock Levels
20 In stock
Attributes
  • Thread Size
    M8
  • Bolt Length
    5.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    21.0 mm
  • Knob Height
    16.5 mm
Threaded Index Plunger - Body Thread Size - M12 x 1.5 Overall Length - 40.5 mm | 1.594 in ; Bolt Length - 7.0 mm | 0.276 in ; Head Diameter - 28.0 mm | 1.102 in

1220789

Price Range
93.8514 RM - 89.159 RM

Stock Levels
78 In stock
Attributes
  • Thread Size
    M12 x 1.5
  • Bolt Length
    7.0 mm
  • Final End Force
    23.0 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm