Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Final End Force | Body Thread Size | Handle Locking Type | Initial End Force | View | |
---|---|---|---|---|---|---|---|
116.9274 RM - 123.0807 RM | 32 In stock |
35.0 N
35.0 N
|
M16
|
Locking
|
11.00 N
11.00 N
|
||
122.0558 RM - 128.4794 RM | 1960 In stock |
35.0 N
35.0 N
|
M16 x 1.5
|
Non-Locking
|
11.0 N
11.0 N
|
||
70.2185 RM - 73.9145 RM | 27 In stock |
23.00 N
23.00 N
|
M12
|
Locking
|
10.00 N
10.00 N
|
||
74.2636 RM - 78.1726 RM | 20 In stock |
16.00 N
16.00 N
|
M10
|
Non-Locking
|
6.00 N
6.00 N
|
||
63.3887 RM - 66.7245 RM | 20 In stock |
12.00 N
12.00 N
|
M8
|
Locking
|
4.00 N
4.00 N
|
||
66.8693 RM - 70.389 RM | 54 In stock |
16.00 N
16.00 N
|
M10
|
Locking
|
6.00 N
6.00 N
|
||
62.6958 RM - 65.9955 RM | 1944 In stock |
12.00 N
12.00 N
|
M8 x 1
|
Non-Locking
|
4.00 N
4.00 N
|
||
68.025 RM - 71.6048 RM | 45 In stock |
16.00 N
16.00 N
|
M10 x 1
|
Locking
|
6.00 N
6.00 N
|
||
67.1833 RM - 70.7193 RM | 26 In stock |
16.00 N
16.00 N
|
M10 x 1
|
Non-Locking
|
6.00 N
6.00 N
|
||
65.253 RM - 68.6875 RM | 550 In stock |
12.00 N
12.00 N
|
M8
|
Non-Locking
|
4.00 N
4.00 N
|
||
88.8683 RM - 93.5449 RM | 20 In stock |
35.00 N
35.00 N
|
M16 x 1,5
|
Locking
|
11.00 N
11.00 N
|
||
56.7321 RM - 59.7178 RM | 240 In stock |
12.0 N
12.0 N
|
M8 x 1
|
Non-Locking
|
4.0 N
4.0 N
|
||
62.6923 RM - 65.9925 RM | 233 In stock |
12.00 N
12.00 N
|
M8 x 1
|
Locking
|
4.00 N
4.00 N
|
||
101.2871 RM - 106.6181 RM | 20 In stock |
35.0 N
35.0 N
|
M16 x 1.5
|
Locking
|
11.00 N
11.00 N
|
||
90.125 RM - 94.8682 RM | 816 In stock |
35.00 N
35.00 N
|
M16 x 1,5
|
Non-Locking
|
11.00 N
11.00 N
|
||
74.5747 RM - 78.4995 RM | 20 In stock |
16.00 N
16.00 N
|
M10 x 1
|
Non-Locking
|
6.00 N
6.00 N
|
||
101.8411 RM - 107.2012 RM | 18 In stock |
35.0 N
35.0 N
|
M16
|
Non-Locking
|
11.0 N
11.0 N
|
||
69.2788 RM - 72.9251 RM | 25 In stock |
16.00 N
16.00 N
|
M10
|
Locking
|
6.00 N
6.00 N
|
||
69.5922 RM - 73.2544 RM | 8 In stock |
16.00 N
16.00 N
|
M10
|
Non-Locking
|
6.00 N
6.00 N
|
||
59.0208 RM - 62.1273 RM | Request the lead time here |
12.00 N
12.00 N
|
M8
|
Locking
|
4.00 N
4.00 N
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue