This range of Industrial Articulated Feet feature a threaded stud made from 304 Stainless Steel attached to a black Polyamide (PA) base, providing a maximum articulation of 30. Ideal for use in Food Production Industries and Catering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
---|---|---|---|---|---|---|---|
85.4297 RM - 94.6592 RM | 108 In stock |
M8
|
Swivel
|
2.953 in
75.0 mm
|
1.575 in
40.0 mm
|
||
85.4297 RM - 94.6592 RM | Request the lead time here |
M10
|
Swivel
|
2.953 in
75.0 mm
|
1.575 in
40.0 mm
|
||
67.1278 RM - 74.3797 RM | 98 In stock |
M8
|
Swivel
|
1.969 in
50.0 mm
|
1.575 in
40.0 mm
|
||
63.8387 RM - 70.7351 RM | 115 In stock |
M10
|
Swivel
|
3.937 in
100.0 mm
|
1.575 in
40.0 mm
|
||
118.0615 RM - 130.8159 RM | 27 In stock |
M20
|
Swivel
|
3.937 in
100.0 mm
|
2.559 in
65.0 mm
|
||
86.5691 RM - 95.9212 RM | 28 In stock |
M10
|
Swivel
|
2.953 in
75.0 mm
|
2.559 in
65.0 mm
|
||
98.629 RM - 109.2844 RM | 46 In stock |
M12
|
Swivel
|
3.937 in
100.0 mm
|
2.559 in
65.0 mm
|
||
89.096 RM - 98.7218 RM | 22 In stock |
M12
|
Swivel
|
2.953 in
75.0 mm
|
2.559 in
65.0 mm
|
||
112.9798 RM - 125.185 RM | 9 In stock |
M16
|
Swivel
|
5.906 in
150.0 mm
|
2.559 in
65.0 mm
|
||
61.515 RM - 68.1604 RM | 1257 In stock |
M16
|
Swivel
|
3.937 in
100.0 mm
|
2.559 in
65.0 mm
|
||
85.4297 RM - 94.6592 RM | 112 In stock |
M12
|
Swivel
|
2.953 in
75.0 mm
|
1.575 in
40.0 mm
|
||
140.4265 RM - 155.5975 RM | Request the lead time here |
M20
|
Swivel
|
5.906 in
150.0 mm
|
2.559 in
65.0 mm
|
||
101.562 RM - 112.5344 RM | 154 In stock |
M12
|
Swivel
|
3.937 in
100.0 mm
|
1.575 in
40.0 mm
|
||
98.629 RM - 109.2844 RM | 50 In stock |
M10
|
Swivel
|
3.937 in
100.0 mm
|
2.559 in
65.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue