Menu Search

Industrial Articulated Feet - Stainless Steel

In stock

This range of Industrial Articulated Feet feature a threaded stud made from 304 Stainless Steel attached to a black Polyamide (PA) base, providing a maximum articulation of 30. Ideal for use in Food Production Industries and Catering.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Thread Length Base Diameter View
85.4297 RM - 94.6592 RM 112 In stock
M12
Swivel
75.0 mm
40.0 mm
112.9798 RM - 125.185 RM 9 In stock
M16
Swivel
150.0 mm
65.0 mm
85.4297 RM - 94.6592 RM 108 In stock
M8
Swivel
75.0 mm
40.0 mm
85.4297 RM - 94.6592 RM Request the lead time here
M10
Swivel
75.0 mm
40.0 mm
63.8387 RM - 70.7351 RM 115 In stock
M10
Swivel
100.0 mm
40.0 mm
86.5691 RM - 95.9212 RM 28 In stock
M10
Swivel
75.0 mm
65.0 mm
98.629 RM - 109.2844 RM 46 In stock
M12
Swivel
100.0 mm
65.0 mm
89.096 RM - 98.7218 RM 22 In stock
M12
Swivel
75.0 mm
65.0 mm
67.1278 RM - 74.3797 RM 98 In stock
M8
Swivel
50.0 mm
40.0 mm
98.629 RM - 109.2844 RM 50 In stock
M10
Swivel
100.0 mm
65.0 mm
118.0615 RM - 130.8159 RM 27 In stock
M20
Swivel
100.0 mm
65.0 mm
140.4265 RM - 155.5975 RM Request the lead time here
M20
Swivel
150.0 mm
65.0 mm
61.515 RM - 68.1604 RM 1257 In stock
M16
Swivel
100.0 mm
65.0 mm
101.562 RM - 112.5344 RM 154 In stock
M12
Swivel
100.0 mm
40.0 mm
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 40.0 mm | 1.575 in ; Thread Length - 75.0 mm | 2.953 in ;

493673

Price Range
94.6592 RM - 85.4297 RM

Stock Levels
112 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    40.0 mm
  • Base Height
    27.0 mm
  • Thread Length
    75.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 65.0 mm | 2.559 in ; Thread Length - 150.0 mm | 5.906 in ;

493682

Price Range
125.185 RM - 112.9798 RM

Stock Levels
9 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    65.0 mm
  • Base Height
    37.0 mm
  • Thread Length
    150.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 40.0 mm | 1.575 in ; Thread Length - 75.0 mm | 2.953 in ;

493671

Price Range
94.6592 RM - 85.4297 RM

Stock Levels
108 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    40.0 mm
  • Base Height
    27.0 mm
  • Thread Length
    75.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 40.0 mm | 1.575 in ; Thread Length - 75.0 mm | 2.953 in ;

493672

Price Range
94.6592 RM - 85.4297 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    40.0 mm
  • Base Height
    27.0 mm
  • Thread Length
    75.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 40.0 mm | 1.575 in ; Thread Length - 100.0 mm | 3.937 in ;

493674

Price Range
70.7351 RM - 63.8387 RM

Stock Levels
115 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    40.0 mm
  • Base Height
    27.0 mm
  • Thread Length
    100.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 65.0 mm | 2.559 in ; Thread Length - 75.0 mm | 2.953 in ;

493676

Price Range
95.9212 RM - 86.5691 RM

Stock Levels
28 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    65.0 mm
  • Base Height
    33.0 mm
  • Thread Length
    75.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 65.0 mm | 2.559 in ; Thread Length - 100.0 mm | 3.937 in ;

493679

Price Range
109.2844 RM - 98.629 RM

Stock Levels
46 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    65.0 mm
  • Base Height
    33.0 mm
  • Thread Length
    100.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 65.0 mm | 2.559 in ; Thread Length - 75.0 mm | 2.953 in ;

493677

Price Range
98.7218 RM - 89.096 RM

Stock Levels
22 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    65.0 mm
  • Base Height
    33.0 mm
  • Thread Length
    75.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 40.0 mm | 1.575 in ; Thread Length - 50.0 mm | 1.969 in ;

493670

Price Range
74.3797 RM - 67.1278 RM

Stock Levels
98 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    40.0 mm
  • Base Height
    27.0 mm
  • Thread Length
    50.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 65.0 mm | 2.559 in ; Thread Length - 100.0 mm | 3.937 in ;

493678

Price Range
109.2844 RM - 98.629 RM

Stock Levels
50 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    65.0 mm
  • Base Height
    33.0 mm
  • Thread Length
    100.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 65.0 mm | 2.559 in ; Thread Length - 100.0 mm | 3.937 in ;

493681

Price Range
130.8159 RM - 118.0615 RM

Stock Levels
27 In stock
Attributes
  • Thread Size
    M20
  • Base Diameter
    65.0 mm
  • Base Height
    37.0 mm
  • Thread Length
    100.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 65.0 mm | 2.559 in ; Thread Length - 150.0 mm | 5.906 in ;

493683

Price Range
155.5975 RM - 140.4265 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    65.0 mm
  • Base Height
    37.0 mm
  • Thread Length
    150.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 65.0 mm | 2.559 in ; Thread Length - 100.0 mm | 3.937 in ;

493680

Price Range
68.1604 RM - 61.515 RM

Stock Levels
1257 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    65.0 mm
  • Base Height
    37.0 mm
  • Thread Length
    100.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 40.0 mm | 1.575 in ; Thread Length - 100.0 mm | 3.937 in ;

493675

Price Range
112.5344 RM - 101.562 RM

Stock Levels
154 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    40.0 mm
  • Base Height
    27.0 mm
  • Thread Length
    100.0 mm
  • Base Type
    Swivel