Menu Search

Inserts & Bumpers - Threaded

In stock

Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
4 results
Product SKUs information
Item Code Price range Availability Bumper Foot Style Thread Size Base Shape Material Base Height Base Diameter View
3.819 RM - 4.2318 RM 600080 In stock
Threaded Insert Bumper
M4
5.1 mm
9.5 mm
4.3914 RM - 4.8655 RM 166598 In stock
Threaded Insert Bumper
#8-32
5.1 mm
9.5 mm
TB-1 2.8058 RM - 3.1093 RM 115742 In stock
Threaded Insert Bumper
#6-32
5.1 mm
9.5 mm
3.9774 RM - 4.4072 RM 94720 In stock
Threaded Insert Bumper
M3
5.1 mm
9.5 mm
Screw-On Feet - Base Diameter - 9.5 mm | 0.374 in ; Base Height - 5.1 mm | 0.201 in ; Stud Length - 10.2 mm | 0.402 in ;

1342662

Price Range
4.2318 RM - 3.819 RM

Stock Levels
600080 In stock
Attributes
  • Thread Size
    M4
  • Base Diameter
    9.5 mm
  • Base Height
    5.1 mm
  • Base Full Material
    Butyl Rubber
  • Base Material
    Rubber
Screw-On Feet - Base Diameter - 9.5 mm | 0.374 in ; Base Height - 5.1 mm | 0.201 in ; Stud Length - 10.2 mm | 0.402 in ;

TB-2

Price Range
4.8655 RM - 4.3914 RM

Stock Levels
166598 In stock
Attributes
  • Thread Size
    #8-32
  • Base Diameter
    9.5 mm
  • Base Height
    5.1 mm
  • Base Full Material
    Butyl Rubber
  • Base Material
    Rubber
Screw-On Feet - Base Diameter - 9.5 mm | 0.374 in ; Base Height - 5.1 mm | 0.201 in ; Stud Length - 10.2 mm | 0.402 in ;

TB-1

Price Range
3.1093 RM - 2.8058 RM

Stock Levels
115742 In stock
Attributes
  • Thread Size
    #6-32
  • Base Diameter
    9.5 mm
  • Base Height
    5.1 mm
  • Base Full Material
    Butyl Rubber
  • Base Material
    Rubber
Screw-On Feet - Base Diameter - 9.5 mm | 0.374 in ; Base Height - 5.1 mm | 0.201 in ; Stud Length - 10.2 mm | 0.402 in ;

1342660

Price Range
4.4072 RM - 3.9774 RM

Stock Levels
94720 In stock
Attributes
  • Thread Size
    M3
  • Base Diameter
    9.5 mm
  • Base Height
    5.1 mm
  • Base Full Material
    Butyl Rubber
  • Base Material
    Rubber