Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Bumper Foot Style | Thread Size | Base Shape | Material | Base Height | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| 3.819 RM - 4.2318 RM | 600080 In stock |
Threaded Insert Bumper
|
M4
|
|
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
||
| 4.3914 RM - 4.8655 RM | 166598 In stock |
Threaded Insert Bumper
|
#8-32
|
|
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
||
| TB-1 | 2.8058 RM - 3.1093 RM | 115742 In stock |
Threaded Insert Bumper
|
#6-32
|
|
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
|
| 3.9774 RM - 4.4072 RM | 94720 In stock |
Threaded Insert Bumper
|
M3
|
|
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm