Menu Search

Knurled Knob - Threaded Insert

In stock

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Thread Material Overall Height View
16.6699 RM - 18.4712 RM 64728 In stock
M8
Brass
24.0 mm
13.0842 RM - 14.4979 RM 2128 In stock
M6
Brass
17.0 mm
10.157 RM - 11.2543 RM 2016 In stock
M6
Steel
24.0 mm
13.4689 RM - 14.924 RM 288 In stock
M8
Steel
24.0 mm
12.2268 RM - 13.5477 RM 5856 In stock
M5
Brass
17.0 mm
8.6335 RM - 9.5657 RM 8445 In stock
M5
Steel
17.0 mm
8.8588 RM - 9.8161 RM 9030 In stock
M6
Steel
17.0 mm
13.8057 RM - 15.2976 RM 318 In stock
M6
Brass
24.0 mm
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M8 ; Overall Height - 24.0 mm | 0.945 in ; PA; Black

1340368

Price Range
18.4712 RM - 16.6699 RM

Stock Levels
64728 In stock
Attributes
  • Thread Size
    M8
  • Overall Height
    24.0 mm
Grip Knob - Knob Diameter - 22.0 mm | 0.866 in ; Thread Size - M6 ; Overall Height - 17.0 mm | 0.669 in ; PA; Black

1340366

Price Range
14.4979 RM - 13.0842 RM

Stock Levels
2128 In stock
Attributes
  • Thread Size
    M6
  • Overall Height
    17.0 mm
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M6 ; Overall Height - 24.0 mm | 0.945 in ; PA; Black

1340371

Price Range
11.2543 RM - 10.157 RM

Stock Levels
2016 In stock
Attributes
  • Thread Size
    M6
  • Overall Height
    24.0 mm
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M8 ; Overall Height - 24.0 mm | 0.945 in ; PA; Black

1340372

Price Range
14.924 RM - 13.4689 RM

Stock Levels
288 In stock
Attributes
  • Thread Size
    M8
  • Overall Height
    24.0 mm
Grip Knob - Knob Diameter - 22.0 mm | 0.866 in ; Thread Size - M5 ; Overall Height - 17.0 mm | 0.669 in ; PA; Black

1340365

Price Range
13.5477 RM - 12.2268 RM

Stock Levels
5856 In stock
Attributes
  • Thread Size
    M5
  • Overall Height
    17.0 mm
Grip Knob - Knob Diameter - 22.0 mm | 0.866 in ; Thread Size - M5 ; Overall Height - 17.0 mm | 0.669 in ; PA; Black

1340369

Price Range
9.5657 RM - 8.6335 RM

Stock Levels
8445 In stock
Attributes
  • Thread Size
    M5
  • Overall Height
    17.0 mm
Grip Knob - Knob Diameter - 22.0 mm | 0.866 in ; Thread Size - M6 ; Overall Height - 17.0 mm | 0.669 in ; PA; Black

1340370

Price Range
9.8161 RM - 8.8588 RM

Stock Levels
9030 In stock
Attributes
  • Thread Size
    M6
  • Overall Height
    17.0 mm
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M6 ; Overall Height - 24.0 mm | 0.945 in ; PA; Black

1340367

Price Range
15.2976 RM - 13.8057 RM

Stock Levels
318 In stock
Attributes
  • Thread Size
    M6
  • Overall Height
    24.0 mm