Menu Search

Knurled Knob - Threaded Insert

In stock

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Thread Material Overall Height View
17.3367 RM - 19.21 RM 64728 In stock
M8
24.0 mm
9.2132 RM - 10.2087 RM 7236 In stock
M6
17.0 mm
14.3579 RM - 15.9095 RM 4142 In stock
M6
24.0 mm
8.9788 RM - 9.9483 RM 9234 In stock
M5
17.0 mm
12.7159 RM - 14.0896 RM 1140 In stock
M5
17.0 mm
10.5633 RM - 11.7045 RM 4940 In stock
M6
24.0 mm
14.0077 RM - 15.521 RM 220 In stock
M8
24.0 mm
13.6076 RM - 15.0778 RM 10584 In stock
M6
17.0 mm
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M8 ; Overall Height - 24.0 mm | 0.945 in ; Enhanced Nylon; Black

1340368

Price Range
19.21 RM - 17.3367 RM

Stock Levels
64728 In stock
Attributes
  • Thread Size
    M8
  • Overall Height
    24.0 mm
  • Thread Length
    13.0 mm
Grip Knob - Knob Diameter - 22.0 mm | 0.866 in ; Thread Size - M6 ; Overall Height - 17.0 mm | 0.669 in ; Enhanced Nylon; Black

1340370

Price Range
10.2087 RM - 9.2132 RM

Stock Levels
7236 In stock
Attributes
  • Thread Size
    M6
  • Overall Height
    17.0 mm
  • Thread Length
    30.0 mm
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M6 ; Overall Height - 24.0 mm | 0.945 in ; Enhanced Nylon; Black

1340367

Price Range
15.9095 RM - 14.3579 RM

Stock Levels
4142 In stock
Attributes
  • Thread Size
    M6
  • Overall Height
    24.0 mm
  • Thread Length
    8.0 mm
Grip Knob - Knob Diameter - 22.0 mm | 0.866 in ; Thread Size - M5 ; Overall Height - 17.0 mm | 0.669 in ; Enhanced Nylon; Black

1340369

Price Range
9.9483 RM - 8.9788 RM

Stock Levels
9234 In stock
Attributes
  • Thread Size
    M5
  • Overall Height
    17.0 mm
  • Thread Length
    30.0 mm
Grip Knob - Knob Diameter - 22.0 mm | 0.866 in ; Thread Size - M5 ; Overall Height - 17.0 mm | 0.669 in ; Enhanced Nylon; Black

1340365

Price Range
14.0896 RM - 12.7159 RM

Stock Levels
1140 In stock
Attributes
  • Thread Size
    M5
  • Overall Height
    17.0 mm
  • Thread Length
    8.0 mm
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M6 ; Overall Height - 24.0 mm | 0.945 in ; Enhanced Nylon; Black

1340371

Price Range
11.7045 RM - 10.5633 RM

Stock Levels
4940 In stock
Attributes
  • Thread Size
    M6
  • Overall Height
    24.0 mm
  • Thread Length
    30.0 mm
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M8 ; Overall Height - 24.0 mm | 0.945 in ; Enhanced Nylon; Black

1340372

Price Range
15.521 RM - 14.0077 RM

Stock Levels
220 In stock
Attributes
  • Thread Size
    M8
  • Overall Height
    24.0 mm
  • Thread Length
    30.0 mm
Grip Knob - Knob Diameter - 22.0 mm | 0.866 in ; Thread Size - M6 ; Overall Height - 17.0 mm | 0.669 in ; Enhanced Nylon; Black

1340366

Price Range
15.0778 RM - 13.6076 RM

Stock Levels
10584 In stock
Attributes
  • Thread Size
    M6
  • Overall Height
    17.0 mm
  • Thread Length
    13.0 mm