These Knurled Thumb Nuts are a type of nut with a knurled exterior diameter (surface). This design allows for manual hand tightening while securing the nut into a handle or cover. It is self-lubricating and resistant to moisture, liquids, chemicals, vapour, and salt water. It possesses strong strength and stiffness, as well as good impact properties.
Ideal for technical products that require great dimensional stability and endurance at higher working temperatures. Operational temperatures can temporarily reach 100 to 120 degrees Celsius for non-critical items. Commonly used in applications such as electrical components, automotive, industrial machinery or commercial.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Full Material | Overall Height | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|
0.5837 RM - 0.6467 RM | 1491 In stock |
M6
|
Natural
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
0.5668 RM - 0.6286 RM | 171814 In stock |
M5
|
Black
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
||
0.5055 RM - 0.5592 RM | 49804 In stock |
M5
|
Natural
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
0.5738 RM - 0.6351 RM | 135667 In stock |
M4
|
Natural
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
0660040000VR | 0.5137 RM - 0.5697 RM | 1030 In stock |
M6
|
Natural
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
|
0.5919 RM - 0.6561 RM | 120 In stock |
M4
|
Black
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
||
0.5919 RM - 0.6555 RM | 145426 In stock |
M4
|
Natural
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
||
0770060000VR | 0.6345 RM - 0.7022 RM | 15307 In stock |
M6
|
Natural
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
|
0.7203 RM - 0.7985 RM | 383278 In stock |
M6
|
Black
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
||
0.5767 RM - 0.6397 RM | 4439 In stock |
M5
|
Natural
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
||
0770050000VR | 0.4565 RM - 0.5055 RM | 39 In stock |
M5
|
Natural
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
|
0.6479 RM - 0.718 RM | 197435 In stock |
M8
|
Natural
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue