Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Leaf and Flag Hinges are ideal for door removal when space to access inside of cabinet is difficult. The range comes in a choice of profiles and materials
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Material | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| 16.8735 RM - 18.6959 RM | 2745 In stock |
|
Glass Filled Nylon
|
0.787 in
20.0 mm
|
|
||
| 9.2411 RM - 10.2391 RM | 38631 In stock |
2.52 in
64.0 mm
|
Glass Filled Nylon
|
0.63 in
16.0 mm
|
1.457 in
37.0 mm
|
||
| 32.5863 RM - 36.1072 RM | 9 In stock |
4.016 in
102.0 mm
|
Glass Filled Nylon
|
0.453 in
11.5 mm
|
3.11 in
79.0 mm
|
||
| 18.2388 RM - 20.2098 RM | 3520 In stock |
2.559 in
65.0 mm
|
Glass Filled Nylon
|
0.906 in
23.0 mm
|
2.52 in
64.0 mm
|
||
| 9.7977 RM - 10.8565 RM | 4627 In stock |
1.89 in
48.0 mm
|
Glass Filled Nylon
|
0.591 in
15.0 mm
|
1.87 in
47.5 mm
|
||
| 10.2142 RM - 11.3178 RM | 712 In stock |
1.89 in
48.0 mm
|
Glass Filled Nylon
|
0.591 in
15.0 mm
|
1.87 in
47.5 mm
|
||
| 18.2388 RM - 20.2098 RM | 12987 In stock |
1.906 in
48.4 mm
|
Glass Filled Nylon
|
0.787 in
20.0 mm
|
1.626 in
41.3 mm
|
||
| 466237 | 9.2538 RM - 10.2537 RM | 16848 In stock |
1.969 in
50.0 mm
|
Glass Filled Nylon
|
|
1.969 in
50.0 mm
|
|
| 38.1002 RM - 42.2159 RM | Request the lead time here |
|
Glass Filled Nylon
|
1.654 in
42.0 mm
|
|
||
| 13.5821 RM - 14.2972 RM | 1520 In stock |
1.969 in
50.0 mm
|
30% Glass Fibre Reinforced Nylon
|
0.232 in
5.9 mm
|
1.969 in
50.0 mm
|
||
| 23.6791 RM - 24.9254 RM | 2440 In stock |
1.575 in
40.0 mm
|
30% Glass Fibre Reinforced Nylon
|
0.224 in
5.7 mm
|
3.15 in
80.0 mm
|
||
| 30.3706 RM - 31.9696 RM | 2016 In stock |
1.969 in
50.0 mm
|
30% Glass Fibre Reinforced Nylon
|
0.252 in
6.4 mm
|
3.937 in
100.0 mm
|
||
| 31.0572 RM - 32.692 RM | 2856 In stock |
2.362 in
60.0 mm
|
30% Glass Fibre Reinforced Nylon
|
0.256 in
6.5 mm
|
2.362 in
60.0 mm
|
||
| 11.73 RM - 12.3468 RM | 4036 In stock |
1.575 in
40.0 mm
|
30% Glass Fibre Reinforced Nylon
|
0.205 in
5.2 mm
|
1.575 in
40.0 mm
|
||
| 52.9267 RM - 55.7125 RM | 840 In stock |
2.362 in
60.0 mm
|
30% Glass Fibre Reinforced Nylon
|
0.256 in
6.5 mm
|
2.362 in
60.0 mm
|
||
| 26.1759 RM - 27.5533 RM | 252 In stock |
1.575 in
40.0 mm
|
30% Glass Fibre Reinforced Nylon
|
0.224 in
5.7 mm
|
4.724 in
120.0 mm
|
||
| 10.6956 RM - 11.2583 RM | 6272 In stock |
1.181 in
30.0 mm
|
30% Glass Fibre Reinforced Nylon
|
0.118 in
3.0 mm
|
1.181 in
30.0 mm
|
||
| 493121E | 33.8751 RM - 37.5344 RM | 38160 In stock |
2.539 in
64.5 mm
|
Die Cast Zinc Alloy
|
0.669 in
17.0 mm
|
0.669 in
17.0 mm
|
|
| 62.9053 RM - 69.7012 RM | 3000 In stock |
2.362 in
60.0 mm
|
|
|
3.543 in
90.0 mm
|
||
| 498427 | 6592 In stock |
1.181 in
30.0 mm
|
Nylon
|
0.984 in
25.0 mm
|
1.378 in
35.0 mm