Menu Search

Leaf Hinges - Countersunk Mount

In stock

Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.

The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.

A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.

  • Materials: Polyamide (PA), Steel, Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Brushed, Bright Chrome, Mirror, Matt, Chrome Plated, Satin, Zinc Plated and Polished
  • Colours: Black, Clear, Grey, Natural, Silver and White
  • Hinge Rotation Options; 100, 180, 240 and 270 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
95 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
3.0316 RM - 3.0316 RM Request the lead time here
3.0 mm
30.0 mm
4
Bright Chrome
Zinc Alloy
Square
30.0 mm
11.0234 RM - 11.0234 RM Request the lead time here
9.5 mm
131.0 mm
5
Matt
PA
Rectangular
108.0 mm
28.9344 RM - 30.4574 RM 4294 In stock
4.0 mm
60.0 mm
4
Steel
60.0 mm
42.344 RM - 44.5725 RM Request the lead time here
4.0 mm
140.0 mm
4
Steel
63.0 mm
25.1087 RM - 26.4302 RM 300 In stock
4.0 mm
60.0 mm
4
Steel
60.0 mm
21.8683 RM - 21.8683 RM Request the lead time here
16.5 mm
70.0 mm
4
Matt
Zinc Alloy
Rectangular
53.0 mm
35.2774 RM - 37.1337 RM 494 In stock
4.0 mm
150.0 mm
5
Steel
63.0 mm
9.1094 RM - 9.1094 RM Request the lead time here
5.0 mm
100.0 mm
6
Powder Coating
Zinc Alloy
Rectangular
39.8 mm
30.183 RM - 31.7717 RM 87408 In stock
4.0 mm
140.0 mm
5
Steel
63.0 mm
28.913 RM - 30.435 RM 152702 In stock
4.0 mm
60.0 mm
4
Steel
60.0 mm
4.7331 RM - 4.7331 RM Request the lead time here
2.9 mm
36.0 mm
6
No Finish
PA
Rectangular
40.5 mm
8.3517 RM - 8.3517 RM Request the lead time here
1.5 mm
60.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
38.0 mm
16.7928 RM - 16.7928 RM Request the lead time here
1.5 mm
75.0 mm
8
Stainless Steel
Stainless Steel
Rectangular
50.0 mm
23.423 RM - 23.423 RM Request the lead time here
2.5 mm
79.5 mm
6
Stainless Steel
Stainless Steel
Rectangular
40.0 mm
46.1618 RM - 46.1618 RM Request the lead time here
3.0 mm
90.0 mm
3
Stainless Steel
Stainless Steel
Rectangular
60.0 mm
20.6561 RM - 20.6561 RM Request the lead time here
7.0 mm
54.0 mm
4
Chrome Plated
Stainless Steel
Rectangular
40.0 mm
8.662 RM - 8.662 RM Request the lead time here
7.0 mm
54.0 mm
4
Powder Coating
Zinc Alloy
Rectangular
40.0 mm
8.5569 RM - 8.5569 RM Request the lead time here
1.5 mm
100.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
19.0 mm
32.108 RM - 32.108 RM Request the lead time here
10.0 mm
60.0 mm
4
Chrome Plated
Zinc Alloy
Rectangular
59.5 mm
13.644 RM - 13.644 RM Request the lead time here
8.0 mm
60.0 mm
4
Powder Coating
Zinc Alloy
Square
60.0 mm
  • of 5
Hinge - Overall Length - 30.0 mm | 1.181 in ; Overall Width - 30.0 mm | 1.181 in ; Zinc Alloy

20033750

Price Range
3.0316 RM - 3.0316 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    30.0 mm
  • Overall Thickness
    4.0 mm
  • Overall Width
    30.0 mm
  • Colour
    Natural
Hinge - Overall Length - 131.0 mm | 5.157 in ; Overall Width - 108.0 mm | 4.252 in ; PA

20034221

Price Range
11.0234 RM - 11.0234 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    9.5 mm
  • Overall Length
    131.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    108.0 mm
  • Colour
    Black
Leaf Hinge - Overall Width - 60.0 mm | 2.362 in; Overall Length - 60.0 mm | 2.362 in; Steel

1599626

Price Range
30.4574 RM - 28.9344 RM

Stock Levels
4294 In stock
Attributes
  • Leaf Thickness
    4.0 mm
  • Mounting Hole Diameter
    6.8 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    60.0 mm
Leaf Hinge - Overall Width - 63.0 mm | 2.48 in; Overall Length - 140.0 mm | 5.512 in; Steel

1599634

Price Range
44.5725 RM - 42.344 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.0 mm
  • Mounting Hole Diameter
    10.0 mm
  • Overall Length
    140.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    63.0 mm
Leaf Hinge - Overall Width - 60.0 mm | 2.362 in; Overall Length - 60.0 mm | 2.362 in; Steel

1599631

Price Range
26.4302 RM - 25.1087 RM

Stock Levels
300 In stock
Attributes
  • Leaf Thickness
    4.0 mm
  • Mounting Hole Diameter
    6.8 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    60.0 mm
Hinge - Overall Length - 70.0 mm | 2.756 in ; Overall Width - 53.0 mm | 2.087 in ; Zinc Alloy

20034481

Price Range
21.8683 RM - 21.8683 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    16.5 mm
  • Overall Length
    70.0 mm
  • Overall Thickness
    16.5 mm
  • Overall Width
    53.0 mm
  • Colour
    Black
Leaf Hinge - Overall Width - 63.0 mm | 2.48 in; Overall Length - 150.0 mm | 5.906 in; Steel

1599625

Price Range
37.1337 RM - 35.2774 RM

Stock Levels
494 In stock
Attributes
  • Leaf Thickness
    4.0 mm
  • Mounting Hole Diameter
    6.8 mm
  • Overall Length
    150.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    63.0 mm
Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 39.8 mm | 1.567 in ; Zinc Alloy

20033972

Price Range
9.1094 RM - 9.1094 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    100.0 mm
  • Overall Thickness
    5.0 mm
  • Overall Width
    39.8 mm
  • Colour
    Black
Leaf Hinge - Overall Width - 63.0 mm | 2.48 in; Overall Length - 140.0 mm | 5.512 in; Steel

1599624

Price Range
31.7717 RM - 30.183 RM

Stock Levels
87408 In stock
Attributes
  • Leaf Thickness
    4.0 mm
  • Mounting Hole Diameter
    10.0 mm
  • Overall Length
    140.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    63.0 mm
Leaf Hinge - Overall Width - 60.0 mm | 2.362 in; Overall Length - 60.0 mm | 2.362 in; Steel

1599621

Price Range
30.435 RM - 28.913 RM

Stock Levels
152702 In stock
Attributes
  • Leaf Thickness
    4.0 mm
  • Mounting Hole Diameter
    6.8 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    60.0 mm
Hinge - Overall Length - 36.0 mm | 1.417 in ; Overall Width - 40.5 mm | 1.594 in ; PA

20034214

Price Range
4.7331 RM - 4.7331 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.9 mm
  • Overall Length
    36.0 mm
  • Overall Thickness
    2.9 mm
  • Overall Width
    40.5 mm
  • Colour
    White
Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 38.0 mm | 1.496 in ; Stainless Steel

20042301

Price Range
8.3517 RM - 8.3517 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    4.5 mm
  • Overall Width
    38.0 mm
  • Colour
    Natural
Hinge - Overall Length - 75.0 mm | 2.953 in ; Overall Width - 50.0 mm | 1.969 in ; Stainless Steel

20042387

Price Range
16.7928 RM - 16.7928 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    75.0 mm
  • Overall Thickness
    4.3 mm
  • Overall Width
    50.0 mm
  • Colour
    Natural
Hinge - Overall Length - 79.5 mm | 3.13 in ; Overall Width - 40.0 mm | 1.575 in ; Stainless Steel

20042349

Price Range
23.423 RM - 23.423 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Length
    79.5 mm
  • Overall Thickness
    2.5 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Hinge - Overall Length - 90.0 mm | 3.543 in ; Overall Width - 60.0 mm | 2.362 in ; Stainless Steel

20042448

Price Range
46.1618 RM - 46.1618 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    90.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Free Swinging Hinge - Leaf Thickness : 7.0 mm | 0.276 in; Overall Length : 54.0 mm | 2.126 in; Overall Thickness : 11.2 mm | 0.441 in; Natural

20042059

Price Range
20.6561 RM - 20.6561 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    7.0 mm
  • Overall Length
    54.0 mm
  • Overall Thickness
    11.2 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Hinge - Overall Length - 54.0 mm | 2.126 in ; Overall Width - 40.0 mm | 1.575 in ; Zinc Alloy

20033712

Price Range
8.662 RM - 8.662 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    7.0 mm
  • Overall Length
    54.0 mm
  • Overall Thickness
    11.2 mm
  • Overall Width
    40.0 mm
  • Colour
    Black
Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 19.0 mm | 0.748 in ; Stainless Steel

20042486

Price Range
8.5569 RM - 8.5569 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    100.0 mm
  • Overall Thickness
    6.1 mm
  • Overall Width
    19.0 mm
  • Colour
    Natural
Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 59.5 mm | 2.343 in ; Zinc Alloy

20034566

Price Range
32.108 RM - 32.108 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    19.0 mm
  • Overall Width
    59.5 mm
  • Colour
    Natural
Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 60.0 mm | 2.362 in ; Zinc Alloy

20033767

Price Range
13.644 RM - 13.644 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural