Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 11.8538 RM - 13.1347 RM | 266030 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.535 in
39.0 mm
|
||
| 12.0954 RM - 13.4024 RM | 218810 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.575 in
40.0 mm
|
||
| 10.6446 RM - 11.7943 RM | 169681 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.535 in
39.0 mm
|
||
| 81.4465 RM - 90.2456 RM | 33584 In stock |
0.118 in
3.0 mm
|
2.362 in
60.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
3.543 in
90.0 mm
|
||
| 11.4914 RM - 12.7322 RM | 28 In stock |
0.059 in
1.5 mm
|
2.362 in
60.0 mm
|
6
|
Polished
|
304 Stainless Steel
|
|
1.949 in
49.5 mm
|
||
| 9.9186 RM - 10.99 RM | 175454 In stock |
0.039 in
1.0 mm
|
2 in
50.8 mm
|
6
|
Polished
|
304 Stainless Steel
|
|
1.319 in
33.5 mm
|
||
| 17.4168 RM - 19.2993 RM | 95203 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
6
|
Polished
|
304 Stainless Steel
|
|
3.937 in
100.0 mm
|
||
| 38.0722 RM - 42.1844 RM | 209 In stock |
|
1.969 in
50.0 mm
|
5
|
Chrome Plated
|
Zinc Alloy
|
Rectangular
|
2.48 in
63.0 mm
|
||
| 099117E | 29.0358 RM - 32.1717 RM | 136 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
4
|
Chrome Plated
|
Zinc Alloy
|
Rectangular
|
2.48 in
63.0 mm
|
|
| 25.0389 RM - 27.7439 RM | 3315 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
5
|
Powder Coating
|
Zinc Alloy
|
Rectangular
|
2.48 in
63.0 mm
|
||
| 24.1963 RM - 26.8103 RM | 28080 In stock |
|
1.575 in
40.0 mm
|
4
|
|
|
|
1.575 in
40.0 mm
|
||
| 31.2945 RM - 34.6745 RM | 60 In stock |
|
1.969 in
50.0 mm
|
4
|
|
|
|
2.992 in
76.0 mm
|
||
| 48.905 RM - 94.8281 RM | 97 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
4
|
Zamak
|
Die Cast Zinc Alloy
|
Rectangular
|
2.362 in
60.0 mm
|
||
| 099116E | 31.2945 RM - 34.6752 RM | 1646 In stock |
|
1.969 in
50.0 mm
|
6
|
Chrome Plated
|
Zinc Alloy
|
Rectangular
|
2.992 in
76.0 mm
|
|
| 65.4914 RM - 72.5659 RM | 660 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
0
|
Powder Coating
|
Zinc Alloy
|
Rectangular
|
4.724 in
120.0 mm
|
||
| 33.849 RM - 33.849 RM | Request the lead time here |
0.138 in
3.5 mm
|
2.756 in
70.0 mm
|
6
|
Zinc Plated
|
Carbon Steel
|
Rectangular
|
1.969 in
50.0 mm
|
||
| 17.2948 RM - 19.1632 RM | 102 In stock |
|
1.575 in
40.0 mm
|
4
|
|
|
|
1.575 in
40.0 mm
|
||
| 41.3308 RM - 45.7963 RM | 2032 In stock |
|
1.969 in
50.0 mm
|
4
|
|
|
|
2.992 in
76.0 mm
|
||
| 15.8858 RM - 16.7217 RM | 31171 In stock |
|
1.969 in
50.0 mm
|
4
|
|
|
|
1.969 in
50.0 mm
|
||
| 099126E | 31.4366 RM - 34.8324 RM | 1860 In stock |
|
1.969 in
50.0 mm
|
6
|
|
|
|
2.992 in
76.0 mm