Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 099117E | 29.0358 RM - 32.1717 RM | 136 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
4
|
Chrome Plated
|
Zinc Alloy
|
Rectangular
|
2.48 in
63.0 mm
|
|
| 25.0389 RM - 27.7439 RM | 3315 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
5
|
Powder Coating
|
Zinc Alloy
|
Rectangular
|
2.48 in
63.0 mm
|
||
| 38.0722 RM - 42.1844 RM | 209 In stock |
|
1.969 in
50.0 mm
|
5
|
Chrome Plated
|
Zinc Alloy
|
Rectangular
|
2.48 in
63.0 mm
|
||
| 28.913 RM - 30.435 RM | 152702 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Steel
|
|
2.362 in
60.0 mm
|
||
| 25.5531 RM - 26.8977 RM | 532 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Steel
|
|
2.362 in
60.0 mm
|
||
| 8.3596 RM - 8.3596 RM | Request the lead time here |
0.197 in
5.0 mm
|
3.15 in
80.0 mm
|
6
|
Powder Coating
|
Zinc Alloy
|
Rectangular
|
1.567 in
39.8 mm
|
||
| 10.3429 RM - 10.3429 RM | Request the lead time here |
0.531 in
13.5 mm
|
2.52 in
64.0 mm
|
4
|
Matt
|
PA
|
Square
|
2.52 in
64.0 mm
|
||
| 14.4769 RM - 14.4769 RM | Request the lead time here |
0.197 in
5.0 mm
|
2.343 in
59.5 mm
|
4
|
Chrome Plated
|
Zinc Alloy
|
Rectangular
|
1.831 in
46.5 mm
|
||
| 42.344 RM - 44.5725 RM | Request the lead time here |
0.157 in
4.0 mm
|
5.512 in
140.0 mm
|
4
|
|
Steel
|
|
2.48 in
63.0 mm
|
||
| 10.457 RM - 10.457 RM | Request the lead time here |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
6
|
Bright Chrome
|
Zinc Alloy
|
Rectangular
|
2.953 in
75.0 mm
|
||
| 13.644 RM - 13.644 RM | Request the lead time here |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
4
|
Powder Coating
|
Zinc Alloy
|
Square
|
2.362 in
60.0 mm
|
||
| 55.86 RM - 55.86 RM | 2500 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.992 in
76.0 mm
|
||
| 70.2573 RM - 70.2573 RM | Request the lead time here |
0.197 in
5.0 mm
|
1.85 in
47.0 mm
|
4
|
Brushed
|
Stainless Steel
|
Rectangular
|
1.831 in
46.5 mm
|
||
| 156.4879 RM - 156.4879 RM | Request the lead time here |
0.236 in
6.0 mm
|
3.937 in
100.0 mm
|
7
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
4.488 in
114.0 mm
|
||
| 7.718 RM - 7.718 RM | Request the lead time here |
0.059 in
1.5 mm
|
1.378 in
35.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.496 in
38.0 mm
|
||
| 36.5746 RM - 36.5746 RM | Request the lead time here |
0.433 in
11.0 mm
|
2.953 in
75.0 mm
|
4
|
Chrome Plated
|
Zinc Alloy
|
Rectangular
|
2.126 in
54.0 mm
|
||
| 9.7177 RM - 9.7177 RM | Request the lead time here |
0.256 in
6.5 mm
|
2.323 in
59.0 mm
|
4
|
Bright Chrome
|
Zinc Alloy
|
Rectangular
|
1.76 in
44.7 mm
|
||
| 21.8683 RM - 21.8683 RM | Request the lead time here |
0.65 in
16.5 mm
|
2.756 in
70.0 mm
|
4
|
Matt
|
Zinc Alloy
|
Rectangular
|
2.087 in
53.0 mm
|
||
| 9.1094 RM - 9.1094 RM | Request the lead time here |
0.197 in
5.0 mm
|
3.937 in
100.0 mm
|
6
|
Powder Coating
|
Zinc Alloy
|
Rectangular
|
1.567 in
39.8 mm
|
||
| 51.6707 RM - 51.6707 RM | Request the lead time here |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.008 in
51.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue