Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
---|---|---|---|---|---|---|---|---|---|---|
11.0494 RM - 12.2425 RM | 32073 In stock |
0.059 in
1.5 mm
|
2.362 in
60.0 mm
|
6
|
Polished
|
Stainless Steel
|
Square
|
1.98 in
50.3 mm
|
||
11.3979 RM - 12.6295 RM | 216071 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
Stainless Steel
|
Square
|
1.52 in
38.6 mm
|
||
11.6302 RM - 12.8869 RM | 203369 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
Stainless Steel
|
Square
|
1.575 in
40.0 mm
|
||
78.3139 RM - 86.7746 RM | 12 In stock |
0.118 in
3.0 mm
|
2.362 in
60.0 mm
|
4
|
Polished
|
Stainless Steel
|
Square
|
3.543 in
90.0 mm
|
||
10.2352 RM - 11.3407 RM | 113549 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
Stainless Steel
|
Square
|
1.535 in
39.0 mm
|
||
9.5371 RM - 10.5673 RM | 46 In stock |
0.039 in
1.0 mm
|
2 in
50.8 mm
|
6
|
Polished
|
Stainless Steel
|
Square
|
1.319 in
33.5 mm
|
||
16.6337 RM - 17.5092 RM | 2231 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
4
|
Black Powder Coated
|
GF PA
|
Square
|
1.575 in
40.0 mm
|
||
16.7469 RM - 18.557 RM | 4408 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
6
|
Polished
|
Stainless Steel
|
Rectangular
|
3.937 in
100.0 mm
|
||
099404E | 166.3008 RM - 184.2671 RM | 735 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
4
|
Polished
|
Stainless Steel
|
Square
|
1.969 in
50 mm
|
|
9.2289 RM - 9.2289 RM | 590 In stock |
0.079 in
2.0 mm
|
6.89 in
175.0 mm
|
8
|
Polished
|
Stainless Steel
|
Angled
|
1.496 in
38.0 mm
|
||
11.2963 RM - 11.8911 RM | 1496 In stock |
0.059 in
1.5 mm
|
6.496 in
165.0 mm
|
8
|
Polished
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
099126E | 30.2275 RM - 33.4927 RM | 100 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
6
|
Black Powder Coated
|
Zinc Alloy
|
Rectangular
|
2.992 in
76.0 mm
|
|
15.2748 RM - 16.0786 RM | 204 In stock |
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
4
|
Black Powder Coated
|
Zamak ZnAl4Cu1;Stainless Steel
|
Square
|
1.969 in
50.0 mm
|
||
27.919 RM - 30.9343 RM | 15070 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
4
|
Black Powder Coated
|
Zinc Alloy
|
Rectangular
|
2.48 in
63.0 mm
|
||
16.6296 RM - 18.4262 RM | 2532 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
4
|
Black Powder Coated
|
Zamak;Stainless Steel
|
Square
|
1.575 in
40.0 mm
|
||
5.9788 RM - 6.294 RM | Request the lead time here |
0.059 in
1.5 mm
|
2.736 in
69.5 mm
|
6
|
Polished
|
Stainless Steel
|
Angled
|
1.575 in
40.0 mm
|
||
5.1821 RM - 5.4553 RM | 52988 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
5
|
Polished
|
Stainless Steel
|
Angled
|
2.165 in
55.0 mm
|
||
26.7014 RM - 28.1069 RM | 750 In stock |
0.232 in
5.9 mm
|
2.953 in
75.0 mm
|
5
|
Powder Coated
|
GF PA
|
Rectangular
|
1.969 in
50.0 mm
|
||
32.5471 RM - 32.5471 RM | Request the lead time here |
0.138 in
3.5 mm
|
2.756 in
70.0 mm
|
6
|
Zinc Plated
|
Carbon Steel
|
Rectangular
|
1.969 in
50.0 mm
|
||
47.024 RM - 91.1809 RM | 97 In stock |
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
4
|
Zamak
|
Die Cast Zinc Alloy
|
Rectangular
|
2.362 in
60.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue