Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 11.4914 RM - 12.7322 RM | 28 In stock |
0.059 in
1.5 mm
|
2.362 in
60.0 mm
|
6
|
Polished
|
304 Stainless Steel
|
|
1.949 in
49.5 mm
|
||
| 81.4465 RM - 90.2456 RM | 33584 In stock |
0.118 in
3.0 mm
|
2.362 in
60.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
3.543 in
90.0 mm
|
||
| 10.6446 RM - 11.7943 RM | 169681 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.535 in
39.0 mm
|
||
| 9.9186 RM - 10.99 RM | 175454 In stock |
0.039 in
1.0 mm
|
2 in
50.8 mm
|
6
|
Polished
|
304 Stainless Steel
|
|
1.319 in
33.5 mm
|
||
| 11.8538 RM - 13.1347 RM | 266030 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.535 in
39.0 mm
|
||
| 12.0954 RM - 13.4024 RM | 218810 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.575 in
40.0 mm
|
||
| 9.5981 RM - 9.5981 RM | 38600 In stock |
0.079 in
2.0 mm
|
6.89 in
175.0 mm
|
8
|
Polished
|
Stainless Steel
|
Angled
|
1.496 in
38.0 mm
|
||
| 6.218 RM - 6.5458 RM | 45676 In stock |
0.059 in
1.5 mm
|
2.736 in
69.5 mm
|
6
|
Polished
|
Stainless Steel
|
Angled
|
1.575 in
40.0 mm
|
||
| 5.3894 RM - 5.6735 RM | 125240 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
5
|
Polished
|
Stainless Steel
|
Angled
|
1.575 in
40.0 mm
|
||
| 25.1087 RM - 26.4302 RM | 300 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Steel
|
|
2.362 in
60.0 mm
|
||
| 28.913 RM - 30.435 RM | 152702 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Steel
|
|
2.362 in
60.0 mm
|
||
| 30.7348 RM - 30.7348 RM | Request the lead time here |
0.169 in
4.3 mm
|
2.008 in
51.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
| 7.3167 RM - 7.3167 RM | Request the lead time here |
0.157 in
4.0 mm
|
1.457 in
37.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.378 in
35.0 mm
|
||
| 8.0349 RM - 8.0349 RM | Request the lead time here |
0.059 in
1.5 mm
|
1.87 in
47.5 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.496 in
38.0 mm
|
||
| 29.3138 RM - 29.3138 RM | Request the lead time here |
0.197 in
5.0 mm
|
2.835 in
72.0 mm
|
6
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
| 7.6524 RM - 7.6524 RM | Request the lead time here |
0.236 in
6.0 mm
|
2.835 in
72.0 mm
|
4
|
Matt
|
PA6
|
Rectangular
|
2.205 in
56.0 mm
|
||
| 45.8964 RM - 48.312 RM | Request the lead time here |
0.157 in
4.0 mm
|
5.906 in
150.0 mm
|
5
|
|
Steel
|
|
2.48 in
63.0 mm
|
||
| 9.6229 RM - 9.6229 RM | Request the lead time here |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
4
|
Powder Coating
|
Zinc Alloy
|
Square
|
2.008 in
51.0 mm
|
||
| 6.3072 RM - 6.3072 RM | Request the lead time here |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
4
|
Powder Coating
|
Zinc Alloy
|
Square
|
1.575 in
40.0 mm
|
||
| 45.7362 RM - 45.7362 RM | Request the lead time here |
0.315 in
8.0 mm
|
3.031 in
77.0 mm
|
6
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm