Menu Search

Leaf Hinges - Countersunk Mount

In stock

Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.

The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.

A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.

  • Materials: Polyamide (PA), Steel, Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Brushed, Bright Chrome, Mirror, Matt, Chrome Plated, Satin, Zinc Plated and Polished
  • Colours: Black, Clear, Grey, Natural, Silver and White
  • Hinge Rotation Options; 100, 180, 240 and 270 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
95 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
11.4914 RM - 12.7322 RM 28 In stock
1.5 mm
60.0 mm
6
Polished
304 Stainless Steel
49.5 mm
81.4465 RM - 90.2456 RM 33584 In stock
3.0 mm
60.0 mm
4
Polished
304 Stainless Steel
90.0 mm
10.6446 RM - 11.7943 RM 169681 In stock
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
39.0 mm
9.9186 RM - 10.99 RM 175454 In stock
1.0 mm
50.8 mm
6
Polished
304 Stainless Steel
33.5 mm
11.8538 RM - 13.1347 RM 266030 In stock
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
39.0 mm
12.0954 RM - 13.4024 RM 218810 In stock
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
40.0 mm
9.5981 RM - 9.5981 RM 38600 In stock
2.0 mm
175.0 mm
8
Polished
Stainless Steel
Angled
38.0 mm
6.218 RM - 6.5458 RM 45676 In stock
1.5 mm
69.5 mm
6
Polished
Stainless Steel
Angled
40.0 mm
5.3894 RM - 5.6735 RM 125240 In stock
1.5 mm
40.0 mm
5
Polished
Stainless Steel
Angled
40.0 mm
25.1087 RM - 26.4302 RM 300 In stock
4.0 mm
60.0 mm
4
Steel
60.0 mm
28.913 RM - 30.435 RM 152702 In stock
4.0 mm
60.0 mm
4
Steel
60.0 mm
30.7348 RM - 30.7348 RM Request the lead time here
4.3 mm
51.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
40.0 mm
7.3167 RM - 7.3167 RM Request the lead time here
4.0 mm
37.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
35.0 mm
8.0349 RM - 8.0349 RM Request the lead time here
1.5 mm
47.5 mm
4
Stainless Steel
Stainless Steel
Rectangular
38.0 mm
29.3138 RM - 29.3138 RM Request the lead time here
5.0 mm
72.0 mm
6
Stainless Steel
Stainless Steel
Rectangular
60.0 mm
7.6524 RM - 7.6524 RM Request the lead time here
6.0 mm
72.0 mm
4
Matt
PA6
Rectangular
56.0 mm
45.8964 RM - 48.312 RM Request the lead time here
4.0 mm
150.0 mm
5
Steel
63.0 mm
9.6229 RM - 9.6229 RM Request the lead time here
6.0 mm
50.0 mm
4
Powder Coating
Zinc Alloy
Square
51.0 mm
6.3072 RM - 6.3072 RM Request the lead time here
5.0 mm
40.0 mm
4
Powder Coating
Zinc Alloy
Square
40.0 mm
45.7362 RM - 45.7362 RM Request the lead time here
8.0 mm
77.0 mm
6
Stainless Steel
Stainless Steel
Rectangular
60.0 mm
  • of 5
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 49.5 mm | 1.949 in ; 304 Stainless Steel

1285098

Price Range
12.7322 RM - 11.4914 RM

Stock Levels
28 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    60.0 mm
  • Overall Width
    49.5 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 90.0 mm | 3.543 in ; 304 Stainless Steel

1285096

Price Range
90.2456 RM - 81.4465 RM

Stock Levels
33584 In stock
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    90.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 39.0 mm | 1.535 in ; 304 Stainless Steel

1284312

Price Range
11.7943 RM - 10.6446 RM

Stock Levels
169681 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    39.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 50.8 mm | 2 in ; Overall Width - 33.5 mm | 1.319 in ; 304 Stainless Steel

1285097

Price Range
10.99 RM - 9.9186 RM

Stock Levels
175454 In stock
Attributes
  • Leaf Thickness
    1.0 mm
  • Overall Length
    50.8 mm
  • Overall Width
    33.5 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 39.0 mm | 1.535 in ; 304 Stainless Steel

1284314

Price Range
13.1347 RM - 11.8538 RM

Stock Levels
266030 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    39.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; 304 Stainless Steel

1284313

Price Range
13.4024 RM - 12.0954 RM

Stock Levels
218810 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 175.0 mm | 6.89 in ; Overall Width - 38.0 mm | 1.496 in ; Material - Stainless Steel ; Number of Mounting Holes - 8

1285101

Price Range
9.5981 RM - 9.5981 RM

Stock Levels
38600 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    175.0 mm
  • Overall Width
    38.0 mm
  • Colour
    Silver
  • Finish
    Polished
Free Swinging Hinge - Overall Length - 69.5 mm | 2.736 in ; Overall Width - 40.0 mm | 1.575 in ; Material - Stainless Steel ; Number of Mounting Holes - 6

1287383

Price Range
6.5458 RM - 6.218 RM

Stock Levels
45676 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    69.5 mm
  • Overall Width
    40.0 mm
  • Colour
    Silver
  • Finish
    Polished
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Material - Stainless Steel ; Number of Mounting Holes - 5

1284316

Price Range
5.6735 RM - 5.3894 RM

Stock Levels
125240 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Colour
    Silver
  • Finish
    Polished
Leaf Hinge - Overall Width - 60.0 mm | 2.362 in; Overall Length - 60.0 mm | 2.362 in; Steel

1599631

Price Range
26.4302 RM - 25.1087 RM

Stock Levels
300 In stock
Attributes
  • Leaf Thickness
    4.0 mm
  • Mounting Hole Diameter
    6.8 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    60.0 mm
Leaf Hinge - Overall Width - 60.0 mm | 2.362 in; Overall Length - 60.0 mm | 2.362 in; Steel

1599621

Price Range
30.435 RM - 28.913 RM

Stock Levels
152702 In stock
Attributes
  • Leaf Thickness
    4.0 mm
  • Mounting Hole Diameter
    6.8 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    60.0 mm
Hinge - Overall Length - 51.0 mm | 2.008 in ; Overall Width - 40.0 mm | 1.575 in ; Stainless Steel

20042158

Price Range
30.7348 RM - 30.7348 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.3 mm
  • Overall Length
    51.0 mm
  • Overall Thickness
    4.3 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Hinge - Overall Length - 37.0 mm | 1.457 in ; Overall Width - 35.0 mm | 1.378 in ; Stainless Steel

20042325

Price Range
7.3167 RM - 7.3167 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.0 mm
  • Overall Length
    37.0 mm
  • Overall Thickness
    5.2 mm
  • Overall Width
    35.0 mm
  • Colour
    Natural
Hinge - Overall Length - 47.5 mm | 1.87 in ; Overall Width - 38.0 mm | 1.496 in ; Stainless Steel

20042318

Price Range
8.0349 RM - 8.0349 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    47.5 mm
  • Overall Thickness
    4.5 mm
  • Overall Width
    38.0 mm
  • Colour
    Natural
Hinge - Overall Length - 72.0 mm | 2.835 in ; Overall Width - 60.0 mm | 2.362 in ; Stainless Steel

20042417

Price Range
29.3138 RM - 29.3138 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    72.0 mm
  • Overall Thickness
    5.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Hinge - Overall Length - 72.0 mm | 2.835 in ; Overall Width - 56.0 mm | 2.205 in ; PA6

20034535

Price Range
7.6524 RM - 7.6524 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    72.0 mm
  • Overall Thickness
    19.0 mm
  • Overall Width
    56.0 mm
  • Colour
    Black
Leaf Hinge - Overall Width - 63.0 mm | 2.48 in; Overall Length - 150.0 mm | 5.906 in; Steel

1599635

Price Range
48.312 RM - 45.8964 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.0 mm
  • Mounting Hole Diameter
    6.8 mm
  • Overall Length
    150.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    63.0 mm
Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 51.0 mm | 2.008 in ; Zinc Alloy

20033774

Price Range
9.6229 RM - 9.6229 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    51.0 mm
  • Colour
    Natural
Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Zinc Alloy

20033781

Price Range
6.3072 RM - 6.3072 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Hinge - Overall Length - 77.0 mm | 3.031 in ; Overall Width - 60.0 mm | 2.362 in ; Stainless Steel

20042189

Price Range
45.7362 RM - 45.7362 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    77.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural