Menu Search

Leaf Hinges - Countersunk Mount

In stock

Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.

The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.

A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.

  • Materials: Polyamide (PA), Steel, Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Brushed, Bright Chrome, Mirror, Matt, Chrome Plated, Satin, Zinc Plated and Polished
  • Colours: Black, Clear, Grey, Natural, Silver and White
  • Hinge Rotation Options; 100, 180, 240 and 270 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
95 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
25.5531 RM - 26.8977 RM 532 In stock
4.0 mm
60.0 mm
4
Steel
60.0 mm
10.457 RM - 10.457 RM Request the lead time here
6.0 mm
50.0 mm
6
Bright Chrome
Zinc Alloy
Rectangular
75.0 mm
33.849 RM - 33.849 RM Request the lead time here
3.5 mm
70.0 mm
6
Zinc Plated
Carbon Steel
Rectangular
50.0 mm
099117E 29.0358 RM - 32.1717 RM 136 In stock
6.0 mm
50.0 mm
4
Chrome Plated
Zinc Alloy
Rectangular
63.0 mm
25.0389 RM - 27.7439 RM 3315 In stock
6.0 mm
50.0 mm
5
Powder Coating
Zinc Alloy
Rectangular
63.0 mm
65.4914 RM - 72.5659 RM 660 In stock
8.0 mm
60.0 mm
0
Powder Coating
Zinc Alloy
Rectangular
120.0 mm
38.0722 RM - 42.1844 RM 209 In stock
50.0 mm
5
Chrome Plated
Zinc Alloy
Rectangular
63.0 mm
20.6561 RM - 20.6561 RM Request the lead time here
7.0 mm
54.0 mm
4
Chrome Plated
Stainless Steel
Rectangular
40.0 mm
099126E 31.4366 RM - 34.8324 RM 1860 In stock
50.0 mm
6
76.0 mm
099404E 172.9528 RM - 191.6378 RM 3255 In stock
6.0 mm
50.0 mm
304 Stainless Steel
50.0 mm
29.0358 RM - 32.1717 RM 319 In stock
50.0 mm
4
63.0 mm
31.2945 RM - 34.6745 RM 60 In stock
50.0 mm
4
76.0 mm
15.8858 RM - 16.7217 RM 31171 In stock
50.0 mm
4
50.0 mm
108.4831 RM - 120.2028 RM 28631 In stock
5.0 mm
40.0 mm
304 Stainless Steel
40.0 mm
41.3308 RM - 45.7963 RM 2032 In stock
50.0 mm
4
76.0 mm
17.299 RM - 18.2096 RM 56430 In stock
5.0 mm
40.0 mm
4
30% Glass Fibre Reinforced Nylon
40.0 mm
35.2774 RM - 37.1337 RM 494 In stock
4.0 mm
150.0 mm
5
Steel
63.0 mm
28.9344 RM - 30.4574 RM 4294 In stock
4.0 mm
60.0 mm
4
Steel
60.0 mm
10.3429 RM - 10.3429 RM Request the lead time here
13.5 mm
64.0 mm
4
Matt
PA
Square
64.0 mm
14.4769 RM - 14.4769 RM Request the lead time here
5.0 mm
59.5 mm
4
Chrome Plated
Zinc Alloy
Rectangular
46.5 mm
  • of 5
Leaf Hinge - Overall Width - 60.0 mm | 2.362 in; Overall Length - 60.0 mm | 2.362 in; Steel

1599636

Price Range
26.8977 RM - 25.5531 RM

Stock Levels
532 In stock
Attributes
  • Leaf Thickness
    4.0 mm
  • Mounting Hole Diameter
    6.8 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    60.0 mm
Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 75.0 mm | 2.953 in ; Zinc Alloy

20033941

Price Range
10.457 RM - 10.457 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    75.0 mm
  • Colour
    Natural
Hinge - Overall Length - 70.0 mm | 2.756 in ; Overall Width - 50.0 mm | 1.969 in ; Carbon Steel

20034511

Price Range
33.849 RM - 33.849 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.5 mm
  • Overall Length
    70.0 mm
  • Overall Thickness
    5.0 mm
  • Overall Width
    50.0 mm
  • Colour
    Natural
Free Swinging Hinge - ; ; ;

099117E

Price Range
32.1717 RM - 29.0358 RM

Stock Levels
136 In stock
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    63.0 mm
  • Colour
    Clear
Free Swinging Hinge - ; ; ;

099125E

Price Range
27.7439 RM - 25.0389 RM

Stock Levels
3315 In stock
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    63.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in; Overall Width - 120.0 mm | 4.724 in; Black; Zinc Alloy

399126E

Price Range
72.5659 RM - 65.4914 RM

Stock Levels
660 In stock
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    120.0 mm
  • Colour
    Black
Free Swinging Hinge - ; ; ;

099115E

Price Range
42.1844 RM - 38.0722 RM

Stock Levels
209 In stock
Attributes
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    63.0 mm
  • Colour
    Silver
  • Finish
    Chrome Plated
Free Swinging Hinge - Leaf Thickness : 7.0 mm | 0.276 in; Overall Length : 54.0 mm | 2.126 in; Overall Thickness : 11.2 mm | 0.441 in; Natural

20042059

Price Range
20.6561 RM - 20.6561 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    7.0 mm
  • Overall Length
    54.0 mm
  • Overall Thickness
    11.2 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 76.0 mm | 2.992 in ;

099126E

Price Range
34.8324 RM - 31.4366 RM

Stock Levels
1860 In stock
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    76.0 mm
  • Number of Mounting Holes
    6
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 50.0 mm | 1.969 in ; 304 Stainless Steel

099404E

Price Range
191.6378 RM - 172.9528 RM

Stock Levels
3255 In stock
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    50.0 mm
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 63.0 mm | 2.48 in ;

099127E

Price Range
32.1717 RM - 29.0358 RM

Stock Levels
319 In stock
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    63.0 mm
  • Number of Mounting Holes
    4
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 76.0 mm | 2.992 in ;

0991210E

Price Range
34.6745 RM - 31.2945 RM

Stock Levels
60 In stock
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    76.0 mm
  • Number of Mounting Holes
    4
Leaf Hinge - Overall Length - 50.0 mm | 1.969 in; Overall Width - 50.0 mm | 1.969 in; ;

099124E

Price Range
16.7217 RM - 15.8858 RM

Stock Levels
31171 In stock
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Number of Mounting Holes
    4
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; 304 Stainless Steel

299403E

Price Range
120.2028 RM - 108.4831 RM

Stock Levels
28631 In stock
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 76.0 mm | 2.992 in ;

0991110E

Price Range
45.7963 RM - 41.3308 RM

Stock Levels
2032 In stock
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    76.0 mm
  • Number of Mounting Holes
    4
Leaf Hinge - Overall Length - 40.0 mm | 1.575 in; Overall Width - 40.0 mm | 1.575 in; Black; 30% Glass Fibre Reinforced Nylon

299203E

Price Range
18.2096 RM - 17.299 RM

Stock Levels
56430 In stock
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Colour
    Black
Leaf Hinge - Overall Width - 63.0 mm | 2.48 in; Overall Length - 150.0 mm | 5.906 in; Steel

1599625

Price Range
37.1337 RM - 35.2774 RM

Stock Levels
494 In stock
Attributes
  • Leaf Thickness
    4.0 mm
  • Mounting Hole Diameter
    6.8 mm
  • Overall Length
    150.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    63.0 mm
Leaf Hinge - Overall Width - 60.0 mm | 2.362 in; Overall Length - 60.0 mm | 2.362 in; Steel

1599626

Price Range
30.4574 RM - 28.9344 RM

Stock Levels
4294 In stock
Attributes
  • Leaf Thickness
    4.0 mm
  • Mounting Hole Diameter
    6.8 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    60.0 mm
Hinge - Overall Length - 64.0 mm | 2.52 in ; Overall Width - 64.0 mm | 2.52 in ; PA

20034207

Price Range
10.3429 RM - 10.3429 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    13.5 mm
  • Overall Length
    64.0 mm
  • Overall Thickness
    23.5 mm
  • Overall Width
    64.0 mm
  • Colour
    Black
Hinge - Overall Length - 59.5 mm | 2.343 in ; Overall Width - 46.5 mm | 1.831 in ; Zinc Alloy

20034320

Price Range
14.4769 RM - 14.4769 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    59.5 mm
  • Overall Thickness
    14.0 mm
  • Overall Width
    46.5 mm
  • Colour
    Natural