Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 70.2573 RM - 70.2573 RM | Request the lead time here |
0.197 in
5.0 mm
|
1.85 in
47.0 mm
|
4
|
Brushed
|
Stainless Steel
|
Rectangular
|
1.831 in
46.5 mm
|
||
| 156.4879 RM - 156.4879 RM | Request the lead time here |
0.236 in
6.0 mm
|
3.937 in
100.0 mm
|
7
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
4.488 in
114.0 mm
|
||
| 7.718 RM - 7.718 RM | Request the lead time here |
0.059 in
1.5 mm
|
1.378 in
35.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.496 in
38.0 mm
|
||
| 36.5746 RM - 36.5746 RM | Request the lead time here |
0.433 in
11.0 mm
|
2.953 in
75.0 mm
|
4
|
Chrome Plated
|
Zinc Alloy
|
Rectangular
|
2.126 in
54.0 mm
|
||
| 9.7177 RM - 9.7177 RM | Request the lead time here |
0.256 in
6.5 mm
|
2.323 in
59.0 mm
|
4
|
Bright Chrome
|
Zinc Alloy
|
Rectangular
|
1.76 in
44.7 mm
|
||
| 8.662 RM - 8.662 RM | Request the lead time here |
0.276 in
7.0 mm
|
2.126 in
54.0 mm
|
4
|
Powder Coating
|
Zinc Alloy
|
Rectangular
|
1.575 in
40.0 mm
|
||
| 46.5138 RM - 46.5138 RM | Request the lead time here |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Square
|
2.362 in
60.0 mm
|
||
| 78.9708 RM - 78.9708 RM | Request the lead time here |
0.197 in
5.0 mm
|
2.441 in
62.0 mm
|
4
|
Polished
|
Stainless Steel
|
Rectangular
|
2.48 in
63.0 mm
|
||
| 24.923 RM - 24.923 RM | Request the lead time here |
0.197 in
5.0 mm
|
2.795 in
71.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
| 32.108 RM - 32.108 RM | Request the lead time here |
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
4
|
Chrome Plated
|
Zinc Alloy
|
Rectangular
|
2.343 in
59.5 mm
|
||
| 26.7775 RM - 29.6701 RM | 5572 In stock |
|
1.969 in
50.0 mm
|
4
|
|
|
|
1.969 in
50.0 mm
|
||
| 17.2948 RM - 19.1632 RM | 102 In stock |
|
1.575 in
40.0 mm
|
4
|
|
|
|
1.575 in
40.0 mm
|
||
| 108.4831 RM - 120.2028 RM | 28631 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
|
|
304 Stainless Steel
|
|
1.575 in
40.0 mm
|
||
| 41.3308 RM - 45.7963 RM | 2032 In stock |
|
1.969 in
50.0 mm
|
4
|
|
|
|
2.992 in
76.0 mm
|
||
| 48.905 RM - 94.8281 RM | 97 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
4
|
Zamak
|
Die Cast Zinc Alloy
|
Rectangular
|
2.362 in
60.0 mm
|
||
| 399124E | 56.4579 RM - 62.5569 RM | 14824 In stock |
|
2.362 in
60.0 mm
|
4
|
|
|
|
2.362 in
60.0 mm
|
|
| 62.2662 RM - 68.9929 RM | 587 In stock |
|
2.362 in
60.0 mm
|
4
|
|
|
|
3.543 in
90.0 mm
|
||
| 17.4168 RM - 19.2993 RM | 95203 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
6
|
Polished
|
304 Stainless Steel
|
|
3.937 in
100.0 mm
|
||
| 65.4914 RM - 72.5659 RM | 660 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
0
|
Powder Coating
|
Zinc Alloy
|
Rectangular
|
4.724 in
120.0 mm
|
||
| 099116E | 31.2945 RM - 34.6752 RM | 1646 In stock |
|
1.969 in
50.0 mm
|
6
|
Chrome Plated
|
Zinc Alloy
|
Rectangular
|
2.992 in
76.0 mm