Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 31.2945 RM - 34.6745 RM | 60 In stock |
|
1.969 in
50.0 mm
|
4
|
|
|
|
2.992 in
76.0 mm
|
||
| 099404E | 172.9528 RM - 191.6378 RM | 3255 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
|
|
304 Stainless Steel
|
|
1.969 in
50.0 mm
|
|
| 29.0358 RM - 32.1717 RM | 319 In stock |
|
1.969 in
50.0 mm
|
4
|
|
|
|
2.48 in
63.0 mm
|
||
| 15.8858 RM - 16.7217 RM | 31171 In stock |
|
1.969 in
50.0 mm
|
4
|
|
|
|
1.969 in
50.0 mm
|
||
| 099117E | 29.0358 RM - 32.1717 RM | 136 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
4
|
Chrome Plated
|
Zinc Alloy
|
Rectangular
|
2.48 in
63.0 mm
|
|
| 25.0389 RM - 27.7439 RM | 3315 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
5
|
Powder Coating
|
Zinc Alloy
|
Rectangular
|
2.48 in
63.0 mm
|
||
| 38.0722 RM - 42.1844 RM | 209 In stock |
|
1.969 in
50.0 mm
|
5
|
Chrome Plated
|
Zinc Alloy
|
Rectangular
|
2.48 in
63.0 mm
|
||
| 33.849 RM - 33.849 RM | Request the lead time here |
0.138 in
3.5 mm
|
2.756 in
70.0 mm
|
6
|
Zinc Plated
|
Carbon Steel
|
Rectangular
|
1.969 in
50.0 mm
|
||
| 24.1963 RM - 26.8103 RM | 28080 In stock |
|
1.575 in
40.0 mm
|
4
|
|
|
|
1.575 in
40.0 mm
|
||
| 17.299 RM - 18.2096 RM | 56430 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
4
|
|
30% Glass Fibre Reinforced Nylon
|
|
1.575 in
40.0 mm
|
||
| 099126E | 31.4366 RM - 34.8324 RM | 1860 In stock |
|
1.969 in
50.0 mm
|
6
|
|
|
|
2.992 in
76.0 mm
|
|
| 27.7695 RM - 29.2312 RM | 14630 In stock |
0.232 in
5.9 mm
|
2.953 in
75.0 mm
|
|
|
30% Glass Fibre Reinforced Nylon
|
|
1.969 in
50.0 mm
|
||
| 11.7482 RM - 12.3667 RM | 24066 In stock |
0.059 in
1.5 mm
|
6.496 in
165.0 mm
|
8
|
Polished
|
Stainless Steel
|
Rectangular
|
3.346 in
85.0 mm
|
||
| 23.3708 RM - 24.6006 RM | 1360 In stock |
0.205 in
5.2 mm
|
3.15 in
80.0 mm
|
|
|
30% Glass Fibre Reinforced Nylon
|
|
1.575 in
40.0 mm
|
||
| 65.4925 RM - 72.5671 RM | 6464 In stock |
|
2.362 in
60.0 mm
|
6
|
|
|
|
4.724 in
120.0 mm